Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
ARI-Armaturen
ARI-Absperrklappen GBT
ARI-GESA®
Series 013 - ARI-Butterfly valves GESA
ARI-Armaturen
ARI-Absperrklappen GBT
ARI-GESA®
Series 013 - ARI-Butterfly valves GESA
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
22013 DN 25/PN 16 Notch lever ZESA/GESA Gr.1 (DN 25-100)- 14111600001
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article
ARTIKELCODE
Productkey
PRODUKTKEY
Figure
NOTIZFIGUR
DN
NENNWEITE
PN
DRUCKSTUFE
KVS value
KVS
Material
WERKSTOFF
Material inside
WERKSTOFFINNEN
Material washer
WERKSTOFFSCHEIB
Material gasket
WERKSTOFFMAN
Connection
ANSCHLUSS
Form
FORM
Actuator
ANTRIEB
Product range
PRODUKTBEREICH
Series
PRODUKTBR
DESC1
BESCHREIBUNG1
DESC2
BESCHREIBUNG2
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
2101302001911
14112600014
21013
DN200
PN 10
3280
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZESA/GESA Gr.2 (DN 125-200)
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
210130200193
14112600015
21013
DN200
PN 10
3280
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Gear 242-10M/ F07H17 (DN125-200)
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
2101302002911
14112600017
21013
DN200
PN 10
3280
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZESA/GESA Gr.2 (DN 125-200)
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
210130250193
14112700010
21013
DN250
PN 10
5400
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Gear 242-20M/ F10V22 (DN250)
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
210130300193
14112800010
21013
DN300
PN 10
7950
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Gear 242-30S/ F10V22 (DN300-350)
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
2201300251911
14111600001
22013
DN 25
PN 16
41
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets and notch lever
2201300252911
14111600013
22013
DN 25
PN 16
41
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
2201300321911
14111700001
22013
DN 32
PN 16
46
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets and notch lever
2201300322911
14111700013
22013
DN 32
PN 16
46
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
2201300401911
14111800001
22013
DN 40
PN 16
91
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets and notch lever
2201300402911
14111800013
22013
DN 40
PN 16
91
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
2201300501911
14111900001
22013
DN 50
PN 16
172
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets and notch lever
2201300502911
14111900013
22013
DN 50
PN 16
172
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
2201300651911
14112000001
22013
DN 65
PN 16
299
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets and notch lever
2201300652911
14112000013
22013
DN 65
PN 16
299
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZESA/GESA Gr.1 (DN 25-100)
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
Vis komprimert visning (34 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
ARI-Armaturen
- Series 013
Order number
14111600001
Shorttext
ARI-Butterfly valves GESA
Siste endring
30.04.2025 05:15:29
Enhet
Nøkkelord
Series
valves
Klassifiseringer
CNS
CNSERPBASE Object Properties