Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
SMC
directional_control_valves
pilot_operated_4_5
VFS 5 Port Solenoid Valve
Series VFS2000
Single Unit
30-VFS2_1_SU - Base Mounted/Non Plug-in/Conforming To CSA Standard/Single Unit
SMC
...
Series VFS2000
Single Unit
30-VFS2_1_SU - Base Mounted/Non Plug-in/Conforming To CSA Standard/Single Unit
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
30-VFS2110-1D
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Symbol
SYMBOL
Body type
BODY
Pilot type
PILOT
Coil rated voltage
VOLTAGE
Electrical entry
ENTRY
Option
OPTION
Pilot valve manual override
MANUAL
Porting specifications
SPECIFICATIONS
Port size
PORT
Thread type
THREAD
1
(1) 2 position single
(1) Non plug-in type sub-plate
(-) Internal pilot
(1) 100 VAC (50/60 Hz)
(D) DIN terminal
(-) None
(-) Non-locking push type(Flush)
N/A
(-) Without sub-plate
N/A
Vis komprimert visning (1 konfigurerbart produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
SMC
- 30-VFS2_1_SU
Shorttext
Base Mounted/Non Plug-in/Conforming To CSA Standard/Single Unit
Siste endring
14.07.2025 10:57:45
Enhet
Nøkkelord
Base
Directional Control Valves
Pilot Operated
Port Solenoid Valve
Port Solenoid Valves
Series
Single unit
unit
Klassifiseringer
By Functionality
BYFUNC_CONVEYING Conveying
BYFUNC_ADJUSTING Adjusting
By Categories
Valve Valve
Automation Automation
Automation Automation
CNS
CNSERPBASE Object Properties
ECLASS 14.0
51-03-01-03 Electrically operated valve (pneumatics)
ECLASS 13.0
51-03-01-03 Electrically operated valve (pneumatics)
ECLASS 10.1
27-29-13-90 Directional control valve (pneumatics, unspecified)
ECLASS 6.2
27-29-13-90 Directional control valve (pneumatics, unclassified)