VFS2110-1G

Expand Table
EN
1/5
Symbol
SYMBOL
Body type
BODY
Pilot type
PILOT
Coil rated voltage
VOLTAGE
Electrical entry
ENTRY
Option
OPTION
Pilot valve manual override
MANUAL
Porting specifications
SPECIFICATIONS
CE/UKCA-compliant
CE
1
(1) 2 position single
(1) Non plug-in type
(-) Internal pilot
(1) 100 VAC (50/60 Hz)
(G) Grommet
(-) None
(-) Non-locking push type(Flush)
(-) Side ported
(-) None
Vis komprimert visning (1 konfigurerbart produkt)
ShorttextBase Mounted/Non Plug-in/For Manifold Mounting
Siste endring14.07.2025 10:57:44
Enhet

Klassifiseringer

By Functionality

BYFUNC_CONVEYING Conveying
BYFUNC_ADJUSTING Adjusting

By Categories

Valve Valve
Automation Automation

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 13.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 10.1

27-29-13-90 Directional control valve (pneumatics, unspecified)

ECLASS 6.2

27-29-13-90 Directional control valve (pneumatics, unclassified)