Browse
All Manufacturers
NO
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
brandgroup
Bogenfeder - Konfigurator
brandgroup
Bogenfeder - Konfigurator
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
121-97-98-20-5-r 25.96
Vertical Mode
Expand Table
Reset filters
EN
1/5
Design-Nr.
DESIGNNR
Moment M
M1 [Nm]
Plausibilitätsprüfung
PLAU
Hinweis
HINWEIS
mittlerer Federradius r
R [mm]
Federwinkel ungespannt α0
ALP0 [°]
Aussendurchmesser De
DE [mm]
Drahtdurchmesser d
DREAL [mm]
Gesamtwindungszahl nt
NT
Windungssinn
WSI
Verdrehwinkel bei Nominalmoment
ALPHAATM1SOLL [°]
Wickelverhältnis w
W
Federrate R
RATE [Nm/°]
Blockwinkel αc
ALPHAC [°]
1
121-97-98-20-5-r
121
Bitte wählen Sie den gewünschten Drahtdurchmesser
97
98.0
20.0
5.00
25.96
9.67
3.00
12.51
83.07
Vis komprimert visning (1 konfigurerbart produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
brandgroup
- Bogenfeder
Shorttext
Konfigurator
Siste endring
07.07.2025 12:38:05
Enhet
Nøkkelord
Arc
Configurator
spring
Klassifiseringer
CNS
CNSERPBASE Object Properties
Type Code
121-97-98-20-5-r
Compare multiple parts
Add at least 2 products with
Last opp geometri
Add one more to start
Sammenlign (0/4)