2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MC000248_2(0_70_EV006965_50_30_10_5_140_10_10_10_10_10_10_2_60_10_0_0_0_0_0_-_-_-_-_-_0_0_0_0_0_0_-_0_0_-_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_0_0_0_0_0)

Expand Table
NO
1/5
ETIM class
ETIMCLASS
ETIM modeling class
ETIMMC
ETIM class version
ETIMCV
ETIM class synonyms
ETIMSY
Form
EF000051
Modell / utførelse
EF000010
Innløp bakfra
EF005604
Antall innføringer
EF003593
Diameter (D1)
EF000551 [mm]
For tube diameter (D2)
EF005496
Depth (D3)
EF000049 [mm]
Depth conduit inlet (D4)
EF011122 [mm]
Height 1 (H1)
EF010005 [mm]
Insert length (IL)
EF020279 [mm]
Length (L)
EF001438 [mm]
Length 1 (L1)
EF021554 [mm]
Length 2 (L2)
EF021555 [mm]
1
EC002601
MC000248
2
Built-in installation box double ;
Rund
Dobbelt
Nei
6
70
16 mm
50
30
10
5
140
10
10
Vis komprimert visning (1 konfigurerbart produkt)
Order numberMC000248
ShorttextBuilt-in installation box double
Siste endring20.02.2025 12:11:49
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCDISTRIBUTIONELEMENT Distribution Element

OmniClass 2006

23-80_30_14_24 23-80 30 14 24 Junction Boxes

OmniClass

23-35 33 15 23-35 33 15 - Electrical Junction Boxes

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based
RVT_METRICELECTRICALEQUIPMENT (Metric) Electrical Equipment