2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MC000254_2(0_40_EV006965_25_25_10_25_110_5_10_10_10_10_10_10_40_2_0_0_0_0_0_-_-_-_-_-_-_-_0_0_0_0_0_0_-_0_0_-_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_0_0_0_0_0)

Expand Table
NO
1/5
ETIM class
ETIMCLASS
ETIM modeling class
ETIMMC
ETIM class version
ETIMCV
ETIM class synonyms
ETIMSY
Form
EF000051
Modell / utførelse
EF000010
Innløp bakfra
EF005604
Antall innføringer
EF003593
Depth (D)
EF000049 [mm]
For tube diameter (D1)
EF005496
Depth conduit inlet (D2)
EF011122 [mm]
Height 1 (H1)
EF010005 [mm]
Height 2 (H2)
EF010006 [mm]
Height 3 (H3)
EF010887 [mm]
Height 4 (H4)
EF010998 [mm]
Insert length (IL)
EF020279 [mm]
1
EC002601
MC000254
2
Built-in installation box one and a half ;
Oval
Halvannen
Nei
6
40
16 mm
25
25
10
25
110
5
Vis komprimert visning (1 konfigurerbart produkt)
Order numberMC000254
ShorttextBuilt-in installation box one and a half
Siste endring20.02.2025 12:11:49
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCDISTRIBUTIONELEMENT Distribution Element

OmniClass 2006

23-80_30_14_24 23-80 30 14 24 Junction Boxes

OmniClass

23-35 33 15 23-35 33 15 - Electrical Junction Boxes

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
RVT_METRICELECTRICALEQUIPMENT (Metric) Electrical Equipment