Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
DAMPER HINGES (SOFT CLOSE HINGES)
360-D26-9T - CONCEALED HINGE
Sugatsune
Industrial Component Hardware
HINGES
DAMPER HINGES (SOFT CLOSE HINGES)
360-D26-9T - CONCEALED HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 160-026-838 360-26-9T
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
EURO Hinge Type [For WEB Search]
EUROHINGETYPEFORWEBSEARCH
Hinges Type
HINGESTYPE
Series
SERIES
Material Installed To
MATERIALINSTALLEDTO
Opening Angle
OPENINGANGLE
Installation
INSTALLATION
Overlay Amount
OVERLAYAMOUNT
Additional Function
ADDITIONALFUNCTION
Min Door Thickness
MINDOORTHICKNESS
Max Door Thickness
MAXDOORTHICKNESS
Min Glass Thicknes
MINGLASSTHICKNES
Max Glass Thicknes
MAXGLASSTHICKNES
1
2
3
4
160-026-834
360-C26-9T
4510932140270
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
105°
Half Overlay
5 to 9mm
With Catch|One Touch Mounting
15
20
4
6
160-026-838
360-26-9T
4510932140317
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
105°
Half Overlay
5 to 9mm
Without Catch|One Touch Mounting
15
20
4
6
160-026-842
360-D26-9T
4510932140355
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
105°
Half Overlay
5 to 9mm
Built-in damper|One Touch Mounting
15
20
4
6
160-042-391
360-U26-9T
4510932181754
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
105°
Half Overlay
5 to 9mm
Open Type|One Touch Mounting
15
20
4
6
Vis komprimert visning (4 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Sugatsune
- 360-D26-9T
Shorttext
CONCEALED HINGE
Siste endring
20.10.2025 13:42:41
Enhet
Nøkkelord
CLOSE
CONCEALED HINGE
Component
DAMPER
HINGES
Hardware
Industrial
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties