2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-022-304 HG-TU03

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hidden Hinge Type
HIDDENHINGETYPE
Material Installed To
MATERIALINSTALLEDTO
Body Colour [For WEB Search]
BODYCOLOURFORWEBSEARCH
Main Finish
MAINFINISH
Length L
LENGTHL
Main Material
MAINMATERIAL
Additional Function
ADDITIONALFUNCTION
Mounting Direction
MOUNTINGDIRECTION
Width W
WIDTHW
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
Weight
WEIGHT [g]
1
2
3
170-022-304
HG-TU03
4510932023016
Main Body
Sheet Metal
Silver
Barrel Polished
40
Stainless Steel (SUS304)
Greaseless
Horizontal|Vertical
67
3.6(+40%)(-20%)
0.35(+40%)(-20%)
50
170-022-305
HG-TU07
4510932023023
Main Body
Sheet Metal
Silver
Barrel Polished
40
Stainless Steel (SUS304)
Greaseless
Horizontal|Vertical
67
7.1(+40%)(-20%)
0.7(+40%)(-20%)
50
170-052-628
HG-TUF
4510932217453
Main Body
Sheet Metal
Silver
Gloss Barrel Polished
40
Stainless Steel (SUS304)
Horizontal|Vertical
67
50
Vis komprimert visning (3 produkter)
ShorttextCONCEALED TORQUE HINGE
Siste endring20.10.2025 13:48:19
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties