SUGATSUNE 170-041-209 HG-JHM11-2WT

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Colour
COLOUR
Opening Angle
OPENINGANGLE
Max Torque Moment kgf.cm
MAXTORQUEMOMENTKGFCM
Min Torque Moment N.m
MINTORQUEMOMENTNM
Min Torque Moment kgf.cm
MINTORQUEMOMENTKGFCM
Length L
LENGTHL
Width W
WIDTHW
Weight
WEIGHT [g]
MANUAL
DIGITALBOOK
1
2
3
4
5
6
7
8
170-041-206
HG-JHM11-1BL
4510932179621
Special Type
Polyacetal (POM)
Black
105°
1.02
0.05
0.51
48.5
47
43.9
Link
Link
170-041-207
HG-JHM11-1WT
4510932179638
Special Type
Polyacetal (POM)
White
105°
1.02
0.05
0.51
48.5
47
43.9
Link
Link
170-041-208
HG-JHM11-2BL
4510932179645
Special Type
Polyacetal (POM)
Black
105°
2.04
0.1
1.02
48.5
47
43.9
Link
Link
170-041-209
HG-JHM11-2WT
4510932179652
Special Type
Polyacetal (POM)
White
105°
2.04
0.1
1.02
48.5
47
43.9
Link
Link
170-041-210
HG-JHM11-3BL
4510932179669
Special Type
Polyacetal (POM)
Black
105°
2.96
0.2
2.04
48.5
47
43.9
Link
Link
170-041-211
HG-JHM11-3WT
4510932179676
Special Type
Polyacetal (POM)
White
105°
2.96
0.2
2.04
48.5
47
43.9
Link
Link
170-041-212
HG-JHM11-4BL
4510932179683
Special Type
Polyacetal (POM)
Black
105°
4.08
0.29
2.96
48.5
47
46.8
Link
Link
170-041-213
HG-JHM11-4WT
4510932179690
Special Type
Polyacetal (POM)
White
105°
4.08
0.29
2.96
48.5
47
46.8
Link
Link
Vis komprimert visning (8 produkter)
ShorttextDAMPER HINGE
Siste endring20.10.2025 13:47:22
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
Order Number170-041-209
Type CodeHG-JHM11-2WT
GTIN-Code4510932179652
Order Number170-041-209
CNSPHYPROP Physical Properties