2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BALLUFF BIS M-134-10/L-HT

Expand Table
EN
1/5
Availability
VERF
Order code
BC
Product identifier
TC
Product view
PX
Tech. Details
TECH
ICON
EDZ
Weight
W [Kg]
Customs number
TRAFFIC
Description
DESCRIPT
CAE
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
Available
BIS00ZM
BIS M-143-02/A
49035_00
0.002
85235910
Product Group = HF (13.56 MHz), Dimension = Ø 17.2 x 9 mm, UID serial number, read-only = 8 Byte, User data, read/write = 2000 Byte, Memory type = FRAM, Antenna type = round, Ambient temperature = -25...70 °C, Housing material = PA 12, GF30, With PU potting, Approval/Conformity = CE, UKCA, WEEE
Available
BIS0100
BIS M-143-02/A-M8-SA2
49531_00
Tech. Detail
BAL.BIS0100
0.015
85235910
Product Group = HF (13.56 MHz), Dimension = Ø 22 x 21 mm, UID serial number, read-only = 8 Byte, User data, read/write = 2000 Byte, Memory type = FRAM, Supported data carrier types = DIN ISO 15693, Antenna type = round, Installation = metal-free (clear zone) on metal flush in metal, Storage temperature = -25...95 °C, Ambient temperature = -25...70 °C, Housing material = Steel, Data carrier: PA 12-GF30, coated, IP rating = IP68, IPx9K, Approval/Conformity = CE, UKCA, WEEE
EPlan
Available
BIS00YL
BIS M-130-03/L
49851_01
Tech. Detail
0.000
85235910
Product Group = HF (13.56 MHz), Dimension = Ø 7.9 x 4.9 mm, UID serial number, read-only = 8 Byte, User data, read/write = 112 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 15693, Antenna type = round, Installation = metal-free (clear zone) on metal flush in metal, Storage temperature = -40...85 °C, Ambient temperature = -20...85 °C, Housing material = ABS, black, IP rating = IP68, Approval/Conformity = CE, WEEE
Available
BIS00YK
BIS M-130-07/L
49851_01
Tech. Detail
0.000
85235910
Product Group = HF (13.56 MHz), Dimension = Ø 7.9 x 4.9 mm, UID serial number, read-only = 8 Byte, User data, read/write = 992 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 15693, Antenna type = round, Installation = metal-free (clear zone) on metal flush in metal, Storage temperature = -40...85 °C, Ambient temperature = -20...85 °C, Housing material = ABS, black, IP rating = IP68, Approval/Conformity = CE, WEEE
Available
BIS00YJ
BIS M-130-10/L
49851_01
Tech. Detail
0.000
85235910
Product Group = HF (13.56 MHz), Dimension = Ø 7.9 x 4.9 mm, UID serial number, read-only = 4 Byte, User data, read/write = 736 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 14443, Antenna type = round, Installation = metal-free (clear zone) on metal flush in metal, Storage temperature = -40...85 °C, Ambient temperature = -20...85 °C, Housing material = ABS, black, IP rating = IP68, Approval/Conformity = CE, WEEE
Available
BIS00YH
BIS M-131-10/L
49899_01
Tech. Detail
0.001
85235910
Product Group = HF (13.56 MHz), Dimension = Ø 12 x 6.4 mm, UID serial number, read-only = 4 Byte, User data, read/write = 736 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 14443, Antenna type = round, Installation = metal-free (clear zone), Storage temperature = -40...85 °C, Ambient temperature = -20...85 °C, Housing material = ABS, IP rating = IP68, Approval/Conformity = CE, WEEE
Available
BIS00YF
BIS M-132-03/L
49988_04
Tech. Detail
0.003
85235910
Product Group = HF (13.56 MHz), Dimension = Ø 24.9 x 4.8 mm, UID serial number, read-only = 8 Byte, User data, read/write = 112 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 15693, Antenna type = round, Installation = metal-free (clear zone), Storage temperature = -40...85 °C, Ambient temperature = -20...85 °C, Housing material = ABS, black, IP rating = IP68, Approval/Conformity = CE, WEEE
Available
BIS00YA
BIS M-132-10/L-HT
49988_04
Tech. Detail
0.001
85235910
Special characteristics = Washdown, Product Group = HF (13.56 MHz), Dimension = Ø 24.9 x 4.8 mm, UID serial number, read-only = 4 Byte, User data, read/write = 736 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 14443, Antenna type = round, Installation = metal-free (clear zone), Storage temperature temporary = -40...220 °C 1x1000 h, 1500x30 min, Ambient temperature = -40...85 °C, Housing material = PPS, IP rating = IP68, Approval/Conformity = CE, UKCA, Ecolab, WEEE
Available
BIS00Y9
BIS M-133-02/A
49989_04
Tech. Detail
0.008
85235200
Product Group = HF (13.56 MHz), Dimension = Ø 30 x 9.7 mm, UID serial number, read-only = 8 Byte, User data, read/write = 2000 Byte, Memory type = FRAM, Supported data carrier types = DIN ISO 15693, Antenna type = round, Installation = metal-free (clear zone) on metal, Storage temperature = -40...130 °C, Ambient temperature = -40...85 °C, Housing material = PA, black, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
Available
BIS00Y8
BIS M-134-10/L
49990_05
Tech. Detail
0.016
85235910
Product Group = HF (13.56 MHz), Dimension = Ø 49.8 x 5.3 mm, UID serial number, read-only = 4 Byte, User data, read/write = 736 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 14443, Antenna type = round, Installation = metal-free (clear zone), Storage temperature = -40...85 °C, Ambient temperature = -20...85 °C, Housing material = ABS, black, IP rating = IP68, Approval/Conformity = CE, UKCA, WEEE
Available
BIS00Y7
BIS M-134-10/L-HT
49990_05
Tech. Detail
0.020
85235910
Special characteristics = Washdown, Product Group = HF (13.56 MHz), Dimension = Ø 49.8 x 5.3 mm, UID serial number, read-only = 4 Byte, User data, read/write = 736 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 14443, Antenna type = round, Installation = metal-free (clear zone), Storage temperature temporary = -40...220 °C 1x1000 h, 1500x30 min, Ambient temperature = -40...85 °C, Housing material = PPS, IP rating = IP68, Approval/Conformity = CE, UKCA, Ecolab, WEEE
no more available
BIS00WT
BIS M-182-03/L
49996_01
Tech. Detail
0.002
85235910
Product Group = HF (13.56 MHz), Dimension = Ø 22 x 3 mm, UID serial number, read-only = 8 Byte, User data, read/write = 112 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 15693, Antenna type = round, Installation = metal-free (clear zone), Storage temperature = -40...85 °C, Ambient temperature = -40...85 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
Available
BIS00Y6
BIS M-135-02/L
50120_03
Tech. Detail
0.190
85235910
Product Group = HF (13.56 MHz), Dimension = 51.5 x 6.4 x 51.5 mm, UID serial number, read-only = 8 Byte, User data, read/write = 2000 Byte, Memory type = FRAM, Supported data carrier types = DIN ISO 15693, Antenna type = round, Installation = metal-free (clear zone), Storage temperature = -40...85 °C, Ambient temperature = -20...85 °C, Housing material = ABS, black, IP rating = IP68, Approval/Conformity = CE, WEEE
no more available
BIS0116
BIS M-135-02/L-SA9
50120_03
0.018
85235910
Product Group = HF (13.56 MHz), Dimension = 51.5 x 6.4 x 51.5 mm, UID serial number, read-only = 8 Byte, User data, read/write = 2000 Byte, Memory type = FRAM, Antenna type = Square, Installation = metal-free (clear zone), Storage temperature = -40...85 °C, Ambient temperature = -20...85 °C, Housing material = ABS, black, IP rating = IP68, Approval/Conformity = CE, WEEE
Available
BIS00Y5
BIS M-135-03/L
50120_03
Tech. Detail
BAL.BIS00Y5
0.018
85235910
Product Group = HF (13.56 MHz), Dimension = 51.5 x 6.4 x 51.5 mm, UID serial number, read-only = 8 Byte, User data, read/write = 112 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 15693, Antenna type = round, Installation = metal-free (clear zone), Storage temperature = -40...85 °C, Ambient temperature = -20...85 °C, Housing material = ABS, black, IP rating = IP68, Approval/Conformity = CE, WEEE
EPlan
Available
BIS00Y3
BIS M-135-07/L
50120_03
Tech. Detail
0.018
85235910
Product Group = HF (13.56 MHz), Dimension = 51.5 x 6.4 x 51.5 mm, UID serial number, read-only = 8 Byte, User data, read/write = 992 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 15693, Antenna type = round, Installation = metal-free (clear zone), Storage temperature = -40...85 °C, Ambient temperature = -20...85 °C, Housing material = ABS, black, IP rating = IP68, Approval/Conformity = CE, WEEE
Available
BIS00Y4
BIS M-135-03/L-HT
50120_03
Tech. Detail
BAL.BIS00Y4
0.026
85235910
Special characteristics = Washdown, Product Group = HF (13.56 MHz), Dimension = 51.5 x 6.4 x 51.5 mm, UID serial number, read-only = 8 Byte, User data, read/write = 112 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 15693, Antenna type = round, Installation = metal-free (clear zone), Storage temperature temporary = -40...220 °C 1x1000 h, 1500x30 min, Ambient temperature = -40...85 °C, Housing material = PPS, IP rating = IP68, Approval/Conformity = CE, UKCA, Ecolab, WEEE
EPlan
Available
BIS0115
BIS M-135-03/L-HT-SA9
50120_03
0.026
85235910
Special characteristics = Washdown, Product Group = HF (13.56 MHz), Dimension = 51.5 x 6.4 x 51.5 mm, UID serial number, read-only = 8 Byte, User data, read/write = 112 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 15693, Antenna type = Square, Installation = metal-free (clear zone), Storage temperature temporary = -40...220 °C 1x1000 h, 1500x30 min, Ambient temperature = -40...85 °C, Housing material = PPS, IP rating = IP68, Approval/Conformity = CE, Ecolab, WEEE
Available
BIS00Y2
BIS M-135-07/L-HT
50120_03
Tech. Detail
0.032
85235910
Special characteristics = Washdown, Product Group = HF (13.56 MHz), Dimension = 51.5 x 6.4 x 51.5 mm, UID serial number, read-only = 8 Byte, User data, read/write = 992 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 15693, Antenna type = round, Installation = metal-free (clear zone), Storage temperature temporary = -40...220 °C 1x1000 h, 1500x30 min, Ambient temperature = -40...85 °C, Housing material = PPS, IP rating = IP68, Approval/Conformity = CE, UKCA, Ecolab, WEEE
Vis komprimert visning (321 produkter)
Order numberBIS00Y7
Siste endring02.02.2026 07:37:20
Enhet
Nøkkelord

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-28-04-02 Identification, RFID Transponder

ETIM 10.0

EC002996 RFID transponder