Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
0142 - Diaphragm valve 2/2 way servo-assisted
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
0142 - Diaphragm valve 2/2 way servo-assisted
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
0142-042262-2/2-way Solenoid Valve for aggressive media, true union, D50
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Forhåndsvisning av bilde
PREVIEWPERLINE
Ident number
BUNR
Circuit function
WW
Port connection true union
LTA [mm]
Orifice size
DN [mm]
Kv value water
KV [m3/h]
Body material
WKST
voltage/frequency V/Hz
SPFR
Sealing material
DWST
B [mm]
depth
C [mm]
Mutter Höhe
E1 [mm]
F [mm]
L [mm]
Weight
CNSMASSEXACT [kg]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
041934
A
20
15
5.0
PVC
230/50
FKM
148.000
62.500
25.000
40.000
148.000
0.679
042008
A
25
20
6.0
PVC
024/DC
FKM
148.000
62.500
25.000
40.000
154.000
0.829
042005
A
25
20
6.0
PVC
230/50
FKM
148.000
62.500
25.000
40.000
154.000
0.824
042079
A
32
25
14.0
PVC
024/DC
FKM
174.500
85.000
30.000
44.500
191.000
1.144
042113
A
32
25
14.0
PVC
230/50
FKM
174.500
85.000
30.000
44.500
191.000
1.137
042169
A
40
32
16.0
PVC
024/DC
FKM
174.500
85.000
30.000
44.500
199.000
1.135
042133
A
40
32
16.0
PVC
230/50
FKM
174.500
85.000
30.000
44.500
199.000
1.140
042198
A
50
40
30.0
PVC
024/DC
FKM
212.000
115.000
38.000
44.500
260.000
2.320
042245
A
50
40
30.0
PVC
230/50
FKM
212.000
115.000
38.000
44.500
260.000
2.320
042264
A
63
50
36.0
PVC
024/DC
FKM
212.000
115.000
38.000
44.500
274.000
2.270
042262
A
63
50
36.0
PVC
230/50
FKM
212.000
115.000
38.000
44.500
274.000
2.265
041980
A
20
15
5.0
PVC
024/DC
EPDM
148.000
62.500
25.000
40.000
148.000
0.830
041911
A
20
15
5.0
PVC
230/50
EPDM
148.000
62.500
25.000
40.000
148.000
0.826
042045
A
25
20
6.0
PVC
024/DC
EPDM
148.000
62.500
25.000
40.000
154.000
0.821
041986
A
25
20
6.0
PVC
230/50
EPDM
148.000
62.500
25.000
40.000
154.000
0.815
042047
A
32
25
14.0
PVC
024/DC
EPDM
174.500
85.000
30.000
44.500
191.000
1.270
042126
A
32
25
14.0
PVC
230/50
EPDM
174.500
85.000
30.000
44.500
191.000
1.130
042183
A
40
32
16.0
PVC
024/DC
EPDM
174.500
85.000
30.000
44.500
199.000
1.130
042128
A
40
32
16.0
PVC
230/50
EPDM
174.500
85.000
30.000
44.500
199.000
1.124
Vis komprimert visning (24 produkter)
Informasjon om deler
Lignende deler
Tilbehør
Request for quote (RFQ)
Buerkert
- 0142
Order number
042262
Shorttext
Diaphragm valve 2/2 way servo-assisted
Siste endring
06.10.2025 12:23:45
Enhet
Nøkkelord
Diaphragm valve
General Purpose
Solenoid Valves
Solenoids
way
Klassifiseringer
By Functionality
BYFUNC_ADJUSTING Adjusting
By Categories
Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment
ECLASS 8.0
27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment
ECLASS 7.1
27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment
ECLASS 7.0
27-22-06 Electromagnetic valve equiqment
ECLASS 6.0
27-22-06 Solenoid valve
ETIM 10.0
EC010261 Solenoid valve
ETIM 6.0
EC001888 Magnet valve