2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

0255-050389-2-2-way Solenoid Valve

Expand Table
EN
1/5
Forhåndsvisning av bilde
PREVIEWPERLINE
Ident number
BUNR
Circuit function
WW
Port connection
LTA
Port connection
LTA2
Orifice size
DN [mm]
Body material
WKST
Sealing material
DWST
Voltage/Frequency
SPFR [V/Hz]
VAR
Weight
CNSMASSEXACT [kg]
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
059100
A
G 3/8
GM83
4
MS
PTFE
024 / 50
1
0.660
046886
A
G 3/8
GM83
4
MS
PTFE
110 / 50
1
0.658
051143
A
G 3/8
GM83
4
MS
PTFE
230 / 50
1
0.628
022551
A
G 3/8
GM83
5
MS
FKM
024 / 50
1
0.660
025885
A
G 3/8
GM83
5
MS
FKM
230 / 50
1
0.658
020664
A
G 3/8
GM83
5
MS
PTFE
024 / DC
1
0.660
057644
A
G 3/8
GM83
5
MS
PTFE
024 / 50
1
0.651
023581
A
G 3/8
GM83
5
MS
PTFE
110 / 50
1
0.660
050880
A
G 3/8
GM83
5
MS
PTFE
230 / 50
1
0.567
053764
A
G 3/8
GM83
6
MS
PTFE
024 / DC
1
0.656
050389
A
G 3/8
GM83
6
MS
PTFE
024 / 50
1
0.690
066222
A
G 3/8
GM83
6
MS
PTFE
110 / 50
1
0.661
051324
A
G 3/8
GM83
6
MS
PTFE
230 / 50
1
0.624
089404
A
G 1/2
GM84
4
MS
PTFE
024 / DC
2
0.758
089403
A
G 1/2
GM84
4
MS
PTFE
110 / 50
2
0.790
076551
A
G 1/2
GM84
4
MS
PTFE
230 / 50
2
0.793
135958
A
G 1/2
GM84
6
MS
FKM
024 / DC
2
0.789
135959
A
G 1/2
GM84
6
MS
FKM
024 / 50
2
0.790
135947
A
G 1/2
GM84
6
MS
FKM
110 / 50
2
0.792
Vis komprimert visning (64 produkter)
Order number050389
ShorttextDirect-acting 2/2 way plunger valve
Siste endring06.10.2025 12:23:45
Enhet