2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

H-4WEH10C4X/6BG24NVP1Z2

Expand Table
EN
1/5
Order number
ORDERNO
Material number
MN
Pressure
PR [bar]
Main ports
MP
Types of actuation
ACT
Size
SIZE
Control spool return in main valve
CSR
Explosion protection
EPTYPE
Symbol
SYM
Component series
CS
Control spool return in the pilot control valve
SR
Pilot control valve
PVALVE
Voltage
VOLTAGE
Manual override
MO
Pilot oil supply
POF
1
H-4WEH10C4X/6BG24NVP1Z2
H: Up to 350 bar
4: 4-way version
WEH: Electro-hydraulic
10: NG10
4X: Component series 40 … 49 (40 … 49: unchanged installation and connection dimensions)
6B: High-power valve (data sheet 23178-VP1)
G24: Direct voltage 24 V
External pilot oil supply, external pilot oil return
Vis komprimert visning (1 konfigurerbart produkt)
ShorttextDirectional spool valves, pilot-operated, with electro-hydraulic actuation
Siste endring02.10.2025 16:24:46
Enhet

Klassifiseringer

By Categories

Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder

CNS

CNSERPBASE Object Properties