2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5001926

Expand Table
Alle leverandørland/regioner
EN
1/5
Item Number
IN
LOD Level
LOD
Nominal Diameter
DN [mm]
Pressure Rating
PN
ØD Flange
D [mm]
Flange
C [mm]
ØK Flange
K [mm]
Ød4 Flange
D4 [mm]
f Flange
F [mm]
Bolts Qty.
Q
Bolts Thread
T
Bolts Ød2
D2 [mm]
a Spindle
A [mm]
c Spindle
CS [mm]
Ød1 Spindle
D1 [mm]
Valve
H [mm]
Valve
H1 [mm]
Valve
L [mm]
Valve
B [mm]
Weight
W [kg]
Product Link
PL
1
2
3
4
5
6
7
8
5001914
400
50
PN10 PN16
165
18.0
125
98
5.0
4
M 16
19
14.8
30
18.0
230.0
313.0
250
135
10.7
Link
5001918
400
65
PN10 PN16
185
18.0
145
118
5.0
4
M 16
19
17.3
30
20.0
298.0
390.0
270
172
16.9
Link
5001922
400
80
PN10 PN16
200
18.0
160
133
5.0
8
M 16
19
17.3
30
20.0
305.0
405.0
280
172
19.0
Link
5001926
400
100
PN10 PN16
220
18.0
180
153
5.0
8
M 16
19
19.3
30
20.0
339.0
449.0
300
203
25.2
Link
5001930
400
125
PN10 PN16
250
17.0
210
183
4.0
8
M 16
19
19.3
30
20.0
420.0
545.0
325
275
36.7
Link
5001934
400
150
PN10 PN16
285
17.0
240
209
4.0
8
M 20
23
19.3
30
20.0
432.0
575.0
350
275
42.9
Link
5001938
400
200
PN10
340
19.5
295
264
4.5
8
M 20
23
24.3
38
25.0
534.0
704.0
400
345
68.0
Link
5002010
400
200
PN16
340
19.5
295
264
4.5
12
M 20
23
24.3
38
25.0
534.0
704.0
400
345
68.0
Link
Vis komprimert visning (8 konfigurerbare produkter)
Order number5001926
ShorttextE1 valve with flanges, long, with DUPLEX spindle
Siste endring13.10.2025 09:45:18
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model