2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5019728

Expand Table
Alle leverandørland/regioner
EN
1/5
Item Number
IN
LOD Level
LOD
Nominal Diameter
DN [mm]
Pressure Rating
PN
Ø Pipe A
PA [mm]
SDR 17 Valve
S [mm]
Valve
H [mm]
Valve
H1 [mm]
Valve
L1 [mm]
Valve
L2 [mm]
Valve
B [mm]
a Spindle
A [mm]
c Spindle
CS [mm]
w° Spindle
WS [°]
Ød1 Spindle
D1 [mm]
Weight
W [kg]
Prouct Link
PL
1
2
3
4
5
6
7
8
9
10
5030775
400
50
PN10
63
3.8
234
283
280
648
143
14.8
30
3
20.5
11.0
Link
5019727
400
65
PN10
75
4.5
305
361
295
657
180
17.3
35
3
24.0
17.0
Link
5019778
400
80
PN10
90
5.4
313
377
310
668
180
17.3
35
3
24.0
19.0
Link
5018183
400
100
PN10
110
6.6
343
419
340
710
213
19.3
38
3
24.0
26.0
Link
5019728
400
100
PN10
125
7.4
343
428
395
761
213
19.3
38
3
24.0
30.5
Link
5030776
400
125
PN10
140
8.3
421
513
390
756
285
19.3
38
3
26.0
31.5
Link
5018184
400
150
PN10
160
9.5
433
536
430
796
285
19.3
38
3
26.0
50.0
Link
5019780
400
150
PN10
180
10.7
433
548
458
814
285
19.3
38
3
26.0
57.5
Link
5030877
400
200
PN10
225
11.9
541
679
514
900
357
24.3
48
3
30.0
88.0
Link
5019729
400
200
PN10
225
13.4
541
679
514
900
357
24.3
48
3
30.0
90.0
Link
Vis komprimert visning (10 konfigurerbare produkter)
Order number5019728
ShorttextE3 valve for PE fusion, PN 10
Siste endring13.10.2025 09:45:17
Enhet