2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5018157

Expand Table
Alle leverandørland/regioner
EN
1/5
Item Number
IN
LOD Level
LOD
Nominal Diameter
DN [mm]
Ø Pipe A
PA [mm]
ØD1 Valve
D [mm]
t Valve
TV [mm]
Valve
H [mm]
Valve
H1 [mm]
Valve
L [mm]
Valve
B [mm]
a Spindle
A [mm]
c Spindle
CS [mm]
w° Spindle
WS [°]
Ød1 Spindle
D1 [mm]
Weight
W [kg]
Product Link
PL
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
5018152
400
50
63
124
83
234
296
226
143
14.8
30
3
20.5
9.0
Link
5018153
400
65
75
138
85
305
374
240
180
17.3
35
3
24.0
14.0
Link
5018154
400
80
90
152
88
313
389
242
180
17.3
35
3
24.0
16.0
Link
5018156
400
100
110
174
88
343
430
252
213
19.3
38
3
24.0
20.0
Link
5018155
400
100
125
195
88
343
440
260
213
19.3
38
3
24.0
21.5
Link
5018158
400
125
125
195
90
421
518
280
285
19.3
38
3
26.0
31.5
Link
5018157
400
125
140
212
96
421
527
278
285
19.3
38
3
26.0
32.5
Link
5018159
400
150
160
236
108
433
551
316
285
19.3
38
3
26.0
37.5
Link
5018160
400
150
180
258
118
433
562
342
285
19.3
38
3
26.0
44.0
Link
5018162
400
200
200
284
128
541
683
366
357
24.3
48
3
30.0
65.0
Link
5018161
400
200
225
314
130
541
698
366
357
24.3
48
3
30.0
67.5
Link
5020287
400
250
250
347
147
649
844
400
432
27.3
48
3
34.0
108.5
Link
5020286
400
250
280
376
150
649
858
420
432
27.3
48
3
34.0
116.0
Link
5020272
400
300
315
422
176
731
964
472
518
27.3
48
3
34.0
172.0
Link
5020273
400
300
355
470
237
731
988
687
518
27.3
48
3
34.0
198.0
Link
Vis komprimert visning (15 konfigurerbare produkter)
Order number5018157
ShorttextE3 valve System 2000, socket-socket
Siste endring13.10.2025 09:45:17
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model