2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Béné Inox 452454-15

Expand Table
EN
1/5
Référence
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
D [mm]
F [Pouces]
L [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
452454-6
Gaz
Inox 316
6
15
1/8"
16.5
0.04
452454-8
Gaz
Inox 316
8
19
1/4"
17.5
0.06
452454-10
Gaz
Inox 316
10
22
3/8"
19.5
0.08
452454-15
Gaz
Inox 316
15
27
1/2"
21.5
0.11
452454-20
Gaz
Inox 316
20
33
3/4"
25.5
0.20
452454-25
Gaz
Inox 316
25
40
1"
29.5
0.28
452454-32
Gaz
Inox 316
32
49
1"1/4
33.5
0.46
452454-40
Gaz
Inox 316
40
56
1"1/2
37.5
0.64
452454-50
Gaz
Inox 316
50
69
2"
42.5
0.85
Vis komprimert visning (9 produkter)
Order numberbene_inox_452454-15
ShorttextFemale / female 45° elbow (casting) - Stainless steel 316
Siste endring05.02.2021 14:29:19
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties