Browse
All Manufacturers
NO
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Honsel-Group
Fasteners
Blind Rivet
Structural Blind Rivet-BULB
FERO® Steel / Steel Countersunk Head - Structural Blind Rivet
Honsel-Group
...
Blind Rivet
Structural Blind Rivet-BULB
FERO® Steel / Steel Countersunk Head - Structural Blind Rivet
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Blind Rivet FERO 10792640155
Vertical Mode
Expand Table
Reset filters
EN
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Material pin
MAT2
Execution
AU
Head shape
KO
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
Shaft length (l)
SL1 [mm]
Head diameter (dk)
DK [mm]
1
2
3
4
5
6
7
10792640115
HONSEL-Blindniet FERO®-BULB Stahl / Stahl Senkkopf (hochfest)
3.8
Galvanized steel
Galvanized steel
Open
Countersunk Head
6.4
6.700
3.8
5.8
11.5
10.0
10792640135
HONSEL-Blindniet FERO®-BULB Stahl / Stahl Senkkopf (hochfest)
5.8
Galvanized steel
Galvanized steel
Open
Countersunk Head
6.4
6.700
5.8
7.8
13.5
10.0
10792640155
HONSEL-Blindniet FERO®-BULB Stahl / Stahl Senkkopf (hochfest)
7.8
Galvanized steel
Galvanized steel
Open
Countersunk Head
6.4
6.700
7.8
9.8
15.5
10.0
10792640175
HONSEL-Blindniet FERO®-BULB Stahl / Stahl Senkkopf (hochfest)
9.8
Galvanized steel
Galvanized steel
Open
Countersunk Head
6.4
6.700
9.8
11.8
17.5
10.0
10792640195
HONSEL-Blindniet FERO®-BULB Stahl / Stahl Senkkopf (hochfest)
11.8
Galvanized steel
Galvanized steel
Open
Countersunk Head
6.4
6.700
11.8
13.8
19.5
10.0
10792640215
HONSEL-Blindniet FERO®-BULB Stahl / Stahl Senkkopf (hochfest)
13.8
Galvanized steel
Galvanized steel
Open
Countersunk Head
6.4
6.700
13.8
15.8
21.5
10.0
10792640235
HONSEL-Blindniet FERO®-BULB Stahl / Stahl Senkkopf (hochfest)
15.8
Galvanized steel
Galvanized steel
Open
Countersunk Head
6.4
6.700
15.8
17.8
23.5
10.0
Vis komprimert visning (7 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Honsel-Group
- FERO® Steel / Steel Countersunk Head
Order number
10792640155
Shorttext
Structural Blind Rivet
Siste endring
10.06.2024 13:37:36
Enhet
Nøkkelord
Blind Rivet
Countersunk Head
Fasteners
Rivet
Steel
Structural Blind
Klassifiseringer
CNS
CNSERPBASE Object Properties
Order Number
10792640155
Certificate REACH
YES
Certificate RoHS
YES
CNSPHYPROP Physical Properties
ECLASS 14.0
23-12-04-02 Blind rivet
name of supplier
VVG
product article number of supplier
10792640155
length of shaft
15.5 mm
Diameter of head
10 mm
ECLASS 11.0
23-12-04-02 Blind rivet
name of supplier
VVG
product article number of supplier
10792640155
max. clamping range
9.8 mm
min. clamping range
7.8 mm
length of shaft
15.5 mm
diameter
4.2 mm
Diameter of head
10 mm
ECLASS 9.1
23-12-04-02 Blind rivet
Product name
Blind Rivet FERO 10792640155 (l_7.8)
Supplier name
VVG
Supplier product number
10792640155
max. clamping range
9.8 mm
min. clamping range
7.8 mm
length of shaft
15.5 mm
Diameter
4.2 mm
Diameter of head
10 mm
ETIM 10.0
EC002339 Blind rivet
Clamping range
9.8 mm
Diameter
4.2 mm
ETIM 9.0
EC002339 Blind rivet
Clamping range
9.8 mm
Diameter
4.2 mm
ETIM 8.0
EC002339 Blind rivet
Clamping range
9.8 mm
Diameter
4.2 mm
ETIM 7.0
EC002339 Blind rivet
Clamping range
9.8 mm
Diameter
4.2 mm
Compare multiple parts
Add at least 2 products with
Sammenligning
Last opp geometri
Add one more to start
Sammenlign (0/4)