Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
GGB
Gleitlagergehäuse
DF-Flanged Bearing Housing
DF-EXALIGN Flange Bearing Housings mm - Flanged Bearing Housings mm
GGB
Gleitlagergehäuse
DF-Flanged Bearing Housing
DF-EXALIGN Flange Bearing Housings mm - Flanged Bearing Housings mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DF5-45M-A-DU
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
BESTNR
Type
BR
U [mm]
B [mm]
D [mm]
E [mm]
C [mm]
L [mm]
T [mm]
W [mm]
A [mm]
F [mm]
G [mm]
S [mm]
Weight
GEW [kg]
Link GGB website
LINK
Category
KAT
Material
MAT
low maintenance or maintenance free
WS
Dry running
TL
Oiled
GOELT
Greased
GFT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
DF1-10M-A-DU
A
9.5
8
10
15
81
103
8
23
54
6
33.3
41.2
0.31
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF1-12M-A-DU
A
9.5
8
12
15
81
103
8
23
54
6
33.3
41.2
0.30
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF1-15M-A-DU
A
9.5
8
15
15
81
103
8
23
54
6
33.3
41.2
0.29
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF2-20M-A-DU
A
11.1
10
20
20
89
116
10
27
64
10
39.7
50.7
0.48
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF2-25M-A-DU
A
11.1
10
25
25
89
116
10
30
64
10
39.7
50.7
0.47
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF3-30M-A-DU
A
14.3
12
30
30
113
143
11
36
79
13
51.0
63.4
1.00
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF4-35M-A-DU
A
14.3
12
35
35
130
159
14
43
95
16
60.3
76.1
1.40
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF4-40M-A-DU
A
14.3
12
40
40
130
159
14
45
95
16
60.3
76.1
1.40
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF5-45M-A-DU
A
14.3
12
45
45
144
175
16
51
108
16
73.0
88.8
2.30
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF6-50M-A-DU
A
17.5
16
50
50
157
190
16
58
117
21
79.3
100.0
2.90
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF7-55M-A-DU
A
17.5
16
55
55
184
216
17
62
137
22
83.0
110.0
3.50
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF7-60M-A-DU
A
17.5
16
60
60
184
216
17
65
137
22
83.0
110.0
4.30
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF7-65M-A-DU
A
17.5
16
65
60
184
216
17
65
137
22
83.0
110.0
4.10
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF8-70M-A-DU
A
17.5
16
70
65
202
236
19
71
143
25
89.0
120.0
4.85
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF8-75M-A-DU
A
17.5
16
75
65
202
236
19
71
143
25
89.0
120.0
4.50
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF9-80M-A-DU
A
22.2
20
80
80
214
259
22
81
171
29
108.0
139.7
7.80
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
DF9-85M-A-DU
A
22.2
20
85
80
214
259
22
81
171
29
108.0
139.7
7.45
Website
Plain bearing housing
DF flange bearing
Yes
Yes
Yes
Yes
Vis komprimert visning (19 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
GGB
- DF-EXALIGN Flange Bearing Housings mm
Order number
DF5-45M-A-DU
Shorttext
Flanged Bearing Housings mm
Siste endring
13.03.2024 12:53:46
Enhet