2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EU08L34443C3C3C3C7

Expand Table
EN
1/5
SERIE
PD15 heigth
PF45 [mm]
S60 heigth injection side
S601 [mm]
S60 material injection side
MATS601 [mm]
S50 heigth injection side
S501 [mm]
S50 material injection side
MATS501
S50 heigth extraction side
S502 [mm]
S50 material extraction side
MATS502
Spessore S60 lato estrazione
S602 [mm]
Materiale S60 lato estrazione
MATS602
D70 heigth
D70 [mm]
D in H7
DH7 [mm]
D screws
DF [mm]
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
246x296
27
27
1730
27
1730
27
1730
27
1730
56
30.000
12.500
246x346
27
27
1730
27
1730
27
1730
27
1730
56
30.000
12.500
246x396
27
27
1730
27
1730
27
1730
27
1730
56
30.000
12.500
296x296
27
36
1730
36
1730
36
1730
36
1730
56
30.000
12.500
296x346
27
36
1730
36
1730
36
1730
36
1730
56
30.000
12.500
296x396
27
36
1730
36
1730
36
1730
36
1730
56
30.000
12.500
296x446
27
36
1730
36
1730
36
1730
36
1730
56
30.000
12.500
296x496
27
36
1730
36
1730
36
1730
36
1730
56
30.000
12.500
346x346
27
36
1730
36
1730
36
1730
36
1730
76
30.000
12.500
346x396
27
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
346x446
27
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
346x496
27
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
346x546
36
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
346x596
36
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
396x396
36
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
396x446
36
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
396x496
36
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
396x546
36
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
396x596
36
36
1730
36
1730
36
1730
36
1730
76
42.000
17.000
Vis komprimert visning (36 konfigurerbare produkter)
Order numberEU08L34443C3C3C3C7
ShorttextFlush mould base european standard type 8
Siste endring05.07.2023 16:04:56
Enhet