Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Azolgas
GAS SPRINGS
HEAVY DUTY
CD
CD 300 V1 - GAS SPRINGS - Heavy Duty
Azolgas
GAS SPRINGS
HEAVY DUTY
CD
CD 300 V1 - GAS SPRINGS - Heavy Duty
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CD 300 038 V1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
1
2
3
4
5
6
7
8
9
10
CD 300 010 V1
NC.064.10.00300.010.1
10.0
1.3376
300
300
401
300
10
0
32
70
CD 300 012 V1
NC.064.10.00300.012,7.1
12.7
1.3674
300
300
410
300
12.7
0
32
75.4
CD 300 016 V1
NC.064.10.00300.016.1
16.0
1.3940
300
300
418
300
16
0
32
82
CD 300 025 V1
NC.064.10.00300.025.1
25.0
1.4378
300
300
431
300
25
0
32
100
CD 300 038 V1
NC.064.10.00300.038.1
38.0
1.4696
300
300
441
300
38
0
32
126
CD 300 050 V1
NC.064.10.00300.050.1
50.0
1.4859
300
300
446
300
50
0
32
150
CD 300 063 V1
NC.064.10.00300.063,5.1
63.5
1.4975
300
300
449
300
63.5
0
32
177
CD 300 080 V1
NC.064.10.00300.080.1
80.0
1.5068
300
300
452
300
80
0
32
210
CD 300 100 V1
NC.064.10.00300.100.1
100.0
1.5141
300
300
454
300
100
0
32
250
CD 300 125 V1
NC.064.10.00300.125.1
125.0
1.5202
300
300
456
300
125
0
32
300
Vis komprimert visning (10 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Azolgas
- CD 300 V1
Order number
CD 300 038 V1
Shorttext
GAS SPRINGS - Heavy Duty
Siste endring
25.06.2025 06:55:44
Enhet
Nøkkelord
GAS SPRINGS
Heavy Duty
Klassifiseringer
CNS
CNSPHYPROP Physical Properties
Mass
0.38
CNSERPBASE Object Properties