2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CD 2400 100,-,-,-,-

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
AZOLHELP
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
CD 2400 025,-,-,-,-
CD 2400 025
NC.064.10.02400.025
25.0
1.2061
2385
2385
2877
2385
25
0
75
CD 2400 038,-,-,-,-
CD 2400 038
NC.064.10.02400.038
38.0
1.2722
2385
2385
3034
2385
38
0
75
CD 2400 050,-,-,-,-
CD 2400 050
NC.064.10.02400.050
50.0
1.3196
2385
2385
3147
2385
50
0
75
CD 2400 063,-,-,-,-
CD 2400 063
NC.064.10.02400.063,5
63.5
1.3620
2385
2385
3248
2385
63.5
0
75
CD 2400 080,-,-,-,-
CD 2400 080
NC.064.10.02400.080
80.0
1.4029
2385
2385
3346
2385
80
0
75
CD 2400 100,-,-,-,-
CD 2400 100
NC.064.10.02400.100
100.0
1.4412
2385
2385
3437
2385
100
0
75
CD 2400 125,-,-,-,-
CD 2400 125
NC.064.10.02400.125
125.0
1.4775
2385
2385
3524
2385
125
0
75
CD 2400 160,-,-,-,-
CD 2400 160
NC.064.10.02400.160
160.0
1.5871
2385
2385
3785
2385
160
0
75
CD 2400 175,-,-,-,-
CD 2400 175
NC.064.10.02400.175
175.0
1.5673
2385
2385
3738
2385
175
0
75
CD 2400 200,-,-,-,-
CD 2400 200
NC.064.10.02400.200
200.0
1.6085
2385
2385
3836
2385
200
0
75
CD 2400 225,-,-,-,-
CD 2400 225
NC.064.10.02400.225
225.0
1.5941
2385
2385
3802
2385
225
0
75
CD 2400 250,-,-,-,-
CD 2400 250
NC.064.10.02400.250
250.0
1.6267
2385
2385
3880
2385
250
0
75
CD 2400 300,-,-,-,-
CD 2400 300
NC.064.10.02400.300
300.0
1.6395
2385
2385
3910
2385
300
0
75
Vis komprimert visning (13 konfigurerbare produkter)
Order numberCD 2400 100,-,-,-,-
ShorttextGAS SPRINGS - Heavy Duty
Siste endring25.06.2025 06:55:43
Enhet