Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Azolgas
GAS SPRINGS
HEAVY DUTY
GN
GN 3000 - GAS SPRINGS - Heavy Duty
Azolgas
GAS SPRINGS
HEAVY DUTY
GN
GN 3000 - GAS SPRINGS - Heavy Duty
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GN 3000 100,-,-,-,-
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
GN 3000 025,-,-,-,-
NC.060.29.03000.025
25.0
1.2232
2945
2945
3602
2945
25
0
95
145
GN 3000 038,-,-,-,-
NC.060.29.03000.038
38.0
1.3779
2945
2945
4058
2945
38
0
95
171
GN 3000 050,-,-,-,-
NC.060.29.03000.050
50.0
1.3125
2945
2945
3865
2945
50
0
95
195
GN 3000 063,-,-,-,-
NC.060.29.03000.063.5
63.5
1.4247
2945
2945
4196
2945
63.5
0
95
222
GN 3000 080,-,-,-,-
NC.060.29.03000.080
80.0
1.3677
2945
2945
4028
2945
80
0
95
255
GN 3000 100,-,-,-,-
NC.060.29.03000.100
100.0
1.3906
2945
2945
4095
2945
100
0
95
295
GN 3000 125,-,-,-,-
NC.060.29.03000.125
125.0
1.4112
2945
2945
4156
2945
125
0
95
345
GN 3000 137,-,-,-,-
NC.060.29.03000.137,5
137.5
1.4192
2945
2945
4180
2945
137.5
0
95
370
GN 3000 160,-,-,-,-
NC.060.29.03000.160
160.0
1.4311
2945
2945
4215
2945
160
0
95
415
GN 3000 175,-,-,-,-
NC.060.29.03000.175
175.0
1.4375
2945
2945
4233
2945
175
0
95
445
GN 3000 200,-,-,-,-
NC.060.29.03000.200
200.0
1.4464
2945
2945
4260
2945
200
0
95
495
GN 3000 225,-,-,-,-
NC.060.29.03000.225
225.0
1.4536
2945
2945
4281
2945
225
0
95
545
GN 3000 250,-,-,-,-
NC.060.29.03000.250
250.0
1.4923
2945
2945
4395
2945
250
0
95
595
Vis komprimert visning (13 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Azolgas
- GN 3000
Order number
GN 3000 100,-,-,-,-
Shorttext
GAS SPRINGS - Heavy Duty
Siste endring
25.06.2025 06:55:43
Enhet
Nøkkelord
GAS SPRINGS
Heavy Duty
Klassifiseringer
CNS
CNSPHYPROP Physical Properties
Mass
7.04
CNSERPBASE Object Properties