...
Azolgas
GAS SPRINGS
ISO
AG
AG 750 - GAS SPRINGS - ISO
Azolgas
GAS SPRINGS
ISO
AG
AG 750 - GAS SPRINGS - ISO
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AG 750 100,-,-,-,-,18 CG 1-Q
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
AG 750 013,-,-,-,-,18 CG 1-Q
NC.060.10.00750.013
13.0
1.1333
740
740
839
740
13
0
50
AG 750 025,-,-,-,-,18 CG 1-Q
NC.060.10.00750.025
25.0
1.1779
740
740
872
740
25
0
50
AG 750 038,-,-,-,-,18 CG 1-Q
NC.060.10.00750.038
38.0
1.2305
740
740
911
740
38
0
50
AG 750 050,-,-,-,-,18 CG 1-Q
NC.060.10.00750.050
50.0
1.2669
740
740
938
740
50
0
50
AG 750 063,-,-,-,-,18 CG 1-Q
NC.060.10.00750.063,5
63.5
1.2986
740
740
961
740
63.5
0
50
AG 750 080,-,-,-,-,18 CG 1-Q
NC.060.10.00750.080
80.0
1.3490
740
740
998
740
80
0
50
AG 750 100,-,-,-,-,18 CG 1-Q
NC.060.10.00750.100
100.0
1.4473
740
740
1071
740
100
0
50
AG 750 125,-,-,-,-,18 CG 1-Q
NC.060.10.00750.125
125.0
1.4882
740
740
1101
740
125
0
50
AG 750 160,-,-,-,-,18 CG 1-Q
NC.060.10.00750.160
160.0
1.4158
740
740
1048
740
160
0
50
AG 750 175,-,-,-,-,18 CG 1-Q
NC.060.10.00750.175
175.0
1.4230
740
740
1053
740
175
0
50
AG 750 200,-,-,-,-,18 CG 1-Q
NC.060.10.00750.200
200.0
1.4350
740
740
1062
740
200
0
50
AG 750 225,-,-,-,-,18 CG 1-Q
NC.060.10.00750.225
225.0
1.4444
740
740
1069
740
225
0
50
AG 750 250,-,-,-,-,18 CG 1-Q
NC.060.10.00750.250
250.0
1.4517
740
740
1074
740
250
0
50
AG 750 300,-,-,-,-,18 CG 1-Q
NC.060.10.00750.300
300.0
1.4636
740
740
1083
740
300
0
50
Vis komprimert visning (14 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Azolgas
- AG 750
Order number
AG 750 100,-,-,-,-,18 CG 1-Q
Shorttext
GAS SPRINGS - ISO
Siste endring
25.06.2025 06:55:43
Enhet