FD 750 032 V1,-,-,-,-

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
FD 750 010 V1,-,-,-,-
NC.060.09.00750.010
10.0
1.2198
740
740
903
740
10
0
50
FD 750 013 V1,-,-,-,-
NC.060.09.00750.013
13.0
1.2543
740
740
928
740
13
0
50
FD 750 016 V1,-,-,-,-
NC.060.09.00750.016
16.0
1.2820
740
740
949
740
16
0
50
FD 750 019 V1,-,-,-,-
NC.060.09.00750.019.1
19.0
1.4309
740
740
1059
740
19
0
50
FD 750 025 V1,-,-,-,-
NC.060.09.00750.025.1
25.0
1.4518
740
740
1074
740
25
0
50
FD 750 032 V1,-,-,-,-
NC.060.09.00750.032.1
32.0
1.4675
740
740
1086
740
32
0
50
FD 750 038 V1,-,-,-,-
NC.060.09.00750.038.1
38.0
1.4768
740
740
1093
740
38
0
50
FD 750 050 V1,-,-,-,-
NC.060.09.00750.050.1
50.0
1.4894
740
740
1102
740
50
0
50
FD 750 063 V1,-,-,-,-
NC.060.09.00750.063
63.0
1.4351
740
740
1062
740
63
0
50
FD 750 075 V1,-,-,-,-
NC.060.09.00750.075
75.0
1.4483
740
740
1072
740
75
0
50
FD 750 080 V1,-,-,-,-
NC.060.09.00750.080.1
80.0
1.5051
740
740
1114
740
80
0
50
FD 750 100 V1,-,-,-,-
NC.060.09.00750.100.1
100.0
1.5106
740
740
1118
740
100
0
50
FD 750 125 V1,-,-,-,-
NC.060.09.00750.125.1
125.0
1.5150
740
740
1121
740
125
0
50
Vis komprimert visning (13 konfigurerbare produkter)
Order numberFD 750 032 V1,-,-,-,-
ShorttextGAS SPRINGS - Low Profile
Siste endring25.06.2025 06:55:43
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
Order NumberFD 750 032 V1,-,-,-,-
CNSPHYPROP Physical Properties