CK 200 025 V1,-

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
Safety Stroke
Q [mm]
Cylinder length
L [mm]
1
2
3
4
5
6
7
8
9
10
11
12
CK 200 007 V1,-
NC.016.00.00200.007.1
7.0
1.3894
190
190
264
190
7
0
25
46
1
39.0
CK 200 010 V1,-
NC.016.00.00200.010.1
10.0
1.4110
190
190
268
190
10
0
25
52
1
42.0
CK 200 012 V1,-
NC.016.00.00200.012,7.1
12.7
1.4226
190
190
270
190
12.7
0
25
57.4
1
44.7
CK 200 016 V1,-
NC.016.00.00200.016.1
16.0
1.4320
190
190
272
190
16
0
25
64
1
48.0
CK 200 019 V1,-
NC.016.00.00200.019.1
19.0
1.4378
190
190
273
190
19
0
25
70
1
51.0
CK 200 025 V1,-
NC.016.00.00200.025.1
25.0
1.4456
190
190
275
190
25
0
25
82
1
57.0
CK 200 032 V1,-
NC.016.00.00200.032.1
32.0
1.4511
190
190
276
190
32
0
25
96
1
64.0
CK 200 038 V1,-
NC.016.00.00200.038.1
38.0
1.4543
190
190
276
190
38
0
25
108
1
70.0
CK 200 050 V1,-
NC.016.00.00200.050.1
50.0
1.4585
190
190
277
190
50
0
25
132
1
82.0
CK 200 063 V1,-
NC.016.00.00200.063,5.1
63.5
1.4613
190
190
278
190
63.5
0
25
159
1
95.5
CK 200 080 V1,-
NC.016.00.00200.080.1
80.0
1.4635
190
190
278
190
80
0
25
192
1
112.0
CK 200 100 V1,-
NC.016.00.00200.100.1
100.0
1.4652
190
190
278
190
100
0
25
232
1
132.0
Vis komprimert visning (12 konfigurerbare produkter)
Order numberCK 200 025 V1,-
ShorttextGAS SPRINGS - Low Profile
Siste endring25.06.2025 06:55:44
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties