Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Azolgas
GAS SPRINGS
MINI
AFD V1 - GAS SPRINGS - Mini
Azolgas
GAS SPRINGS
MINI
AFD V1 - GAS SPRINGS - Mini
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AFD 025 V1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
Safety Stroke
Q [mm]
Cylinder length
L [mm]
1
2
3
4
5
6
7
8
9
10
11
AFD 007 V1
NC.053.00.00000.007.1
7.0
1.3025
200
50
65
50
7
0
25
56
2
49.0
AFD 010 V1
NC.053.00.00000.010.1
10.0
1.3391
200
50
67
50
10
0
25
62
2
52.0
AFD 012 V1
NC.053.00.00000.012,7.1
12.7
1.3607
200
50
68
50
12.7
0
25
67.4
2
54.7
AFD 015 V1
NC.053.00.00000.015.1
15.0
1.3742
200
50
69
50
15
0
25
72
2
57.0
AFD 025 V1
NC.053.00.00000.025.1
25.0
1.4081
200
50
70
50
25
0
25
92
2
67.0
AFD 038 V1
NC.053.00.00000.038.1
38.0
1.4279
200
50
71
50
38
0
25
118
2
80.0
AFD 050 V1
NC.053.00.00000.050.1
50.0
1.4378
200
50
72
50
50
0
25
142
2
92.0
AFD 063 V1
NC.053.00.00000.063,5.1
63.5
1.4447
200
50
72
50
63.5
0
25
172
2
108.5
AFD 080 V1
NC.053.00.00000.080.1
80.0
1.4501
200
50
73
50
80
0
25
205
2
125.0
AFD 100 V1
NC.053.00.00000.100.1
100.0
1.4543
200
50
73
50
100
0
25
245
2
145.0
AFD 125 V1
NC.053.00.00000.125.1
125.0
1.4578
200
50
73
50
125
0
25
295
2
170.0
Vis komprimert visning (11 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Azolgas
- AFD V1
Order number
AFD 025 V1
Shorttext
GAS SPRINGS - Mini
Siste endring
25.06.2025 06:55:44
Enhet
Nøkkelord
GAS SPRINGS
Mini
Klassifiseringer
CNS
CNSERPBASE Object Properties