2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1650610000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
rated current
AAF726 [A]
Contact insert without contact
AAB755
Degree of soiling
BAA295
1
1650610000
HDC HA 10 MS
Contact insert (industry plug-in connectors) Male, 250 V, 16 A, Number of poles: 10, Screw connection, Installation size: 2
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
4008190299286
Weidmueller Group
16
No
3
Vis komprimert visning (1 produkt)
Order number1650610000
ShorttextHDC HA 10 MS
Siste endring12.12.2025 12:30:02
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 15.0

27-44-02-05 Contact insert for industrial connectors
maleмужчина
NoНет
YesДа
SilverСеребро
Other copper alloysДругие медные сплавы
Screw connectionВинтовое соединение
TARICTARIC
33
V0V0