2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1651170000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
rated current
AAF726 [A]
Contact insert without contact
AAB755
Degree of soiling
BAA295
1
1651170000
HDC HDD 42 MC
Contact insert (industry plug-in connectors) Male, 250 V, 10 A, Number of poles: 42, Crimp connection, Installation size: 4
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
4008190299774
Weidmueller Group
10
Yes
3
Vis komprimert visning (1 produkt)
Order number1651170000
ShorttextHDC HDD 42 MC
Siste endring12.12.2025 12:30:03
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 15.0

27-44-02-05 Contact insert for industrial connectors
maleмужчина
YesДа
YesДа
Other copper alloysДругие медные сплавы
crimp connectionобжимное соединение
TARICTARIC
33
V0V0