Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact insert for industrial connectors
1208000000 - HDC HE 16 FC
Weidmüller
...
Connector system
Connector component
Contact insert for industrial connectors
1208000000 - HDC HE 16 FC
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1208000000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
rated current
AAF726 [A]
Contact insert without contact
AAB755
Degree of soiling
BAA295
1
1208000000
HDC HE 16 FC
Contact insert (industry plug-in connectors) Female, 500 V, 16 A, Number of poles: 16, Crimp connection, Installation size: 6
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
4008190015978
Weidmueller Group
16
Yes
3
Vis komprimert visning (1 produkt)
Informasjon om deler
Lignende deler
Tilbehør
Request for quote (RFQ)
Weidmüller
- 1208000000
Order number
1208000000
Shorttext
HDC HE 16 FC
Siste endring
12.12.2025 12:29:59
Enhet
Nøkkelord
Connector component
Connector system
Contact insert
Electric engineering
automation
industrial connectors
process control engineering
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 15.0
27-44-02-05 Contact insert for industrial connectors
Socket
Розетка
Yes
Да
Yes
Да
Other copper alloys
Другие медные сплавы
crimp connection
обжимное соединение
TARIC
TARIC
3
3
V0
V0