2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Hinge CFM.40-AE-V0-SH-5 (0)

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION
Rotation
ROT [°]
L
DIM01 [mm]
f±0.25
DIM02 [mm]
H
DIM03 [mm]
h1
DIM04 [mm]
h2
DIM05 [mm]
b1
DIM06 [mm]
Ø d G7
DIM07 [mm]
d3
DIM08 [mm]
d4
DIM09 [mm]
C
DIM10 [Nm]
Weight
WEIGHT [g]
Product details
INFOEG
1
2
3
4
5
149001
CFM.30-AE-V0-SH-4
0
30
18
7.0
4.0
3.5
10.5
2.5
4.5
8.5
3
11
Product details
149005
CFM.40-AE-V0-SH-5
0
40
25
9.0
5.5
5.0
14.0
4.0
5.5
10.5
3
14
Product details
149011
CFM.50-AE-V0-SH-6
0
50
30
11.5
6.5
6.0
18.0
6.0
6.5
12.5
5
30
Product details
149021
CFM.60-AE-V0-SH-6
0
60
36
15.0
8.5
8.0
21.0
6.0
6.5
12.5
5
58
Product details
149022
CFM.60-AE-V0-SH-8
0
60
36
15.0
8.5
8.0
21.0
8.0
8.5
16.5
5
57
Product details
Vis komprimert visning (5 konfigurerbare produkter)
Order number149005
ShorttextHinges
Siste endring03.02.2025 06:45:52
Enhet
Nøkkelord

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties