Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Branch outlet
T-piece 90° - HoKa Branch outlet (T-piece) with sockets 90°
Funken
Ventilation fittings
Branch outlet
T-piece 90° - HoKa Branch outlet (T-piece) with sockets 90°
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
10002746 HoKa PP T-Stück mit Muffen Ø 400 mm, Abgang 90° DA=400 W=90 L =50
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Angle
W [°]
Length
L [mm]
Length
L1 [mm]
Length
L2 [mm]
Tolerance Ø
TOL [mm]
59
|
HoKa PP 90° branch outlet with sockets Ø 140 mm
60
|
HoKa PP 90° branch outlet with sockets Ø 160 mm
61
|
HoKa PP 90° branch outlet with sockets Ø 180 mm
62
|
HoKa PP 90° branch outlet with sockets Ø 200 mm
63
|
HoKa PP 90° branch outlet with sockets Ø 225 mm
64
|
HoKa PP 90° branch outlet with sockets Ø 250 mm
65
|
HoKa PP 90° branch outlet with sockets Ø 280 mm
66
|
HoKa PP 90° branch outlet with sockets Ø 315 mm
67
|
HoKa PP 90° branch outlet with sockets Ø 355 mm
68
|
HoKa PP 90° branch outlet with sockets Ø 400 mm
69
|
HoKa PP 90° branch outlet with sockets Ø 450 mm
70
|
HoKa PP 90° branch outlet with sockets Ø 500 mm
71
|
HoKa PP 90° branch outlet with sockets Ø 560 mm
72
|
HoKa PP 90° branch outlet with sockets Ø 600 mm
73
|
HoKa PP 90° branch outlet with sockets Ø 630 mm
74
|
HoKa PP 90° branch outlet with sockets Ø 700 mm
75
|
HoKa PP 90° branch outlet with sockets Ø 710 mm
76
|
HoKa PP 90° branch outlet with sockets Ø 800 mm
10007209
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 125 mm
0.367
PP
RAL 7032
125
90
40
155
15
1.2
10007303
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 140 mm
0.380
PP
RAL 7032
140
90
40
170
15
1.3
10007472
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 160 mm
0.490
PP
RAL 7032
160
90
40
190
15
1.5
10007550
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 180 mm
0.589
PP
RAL 7032
180
90
40
210
15
1.7
10007551
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 200 mm
0.728
PP
RAL 7032
200
90
40
230
15
1.8
10007552
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 225 mm
0.914
PP
RAL 7032
225
90
40
270
15
1.9
10007553
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 250 mm
1.210
PP
RAL 7032
250
90
40
280
12
2.0
10008690
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 280 mm
1.539
PP
RAL 7032
280
90
50
320
20
2.2
10008691
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 315 mm
2.260
PP
RAL 7032
315
90
50
345
8
2.4
10002745
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 355 mm
2.770
PP
RAL 7032
355
90
50
405
55
2.7
10002746
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 400 mm
3.890
PP
RAL 7032
400
90
50
460
60
3.0
10002747
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 450 mm
4.800
PP
RAL 7032
450
90
50
586
70
3.5
10002748
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 500 mm
6.400
PP
RAL 7032
500
90
50
650
75
4.0
10002958
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 560 mm
9.000
PP
RAL 7032
560
90
60
728
85
4.5
10002959
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 600 mm
10.720
PP
RAL 7032
600
90
60
780
90
4.5
10010086
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 630 mm
12.000
PP
RAL 7032
630
90
70
820
100
4.5
10015620
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 700 mm
0.000
PP
RAL 7032
700
90
70
910
105
4.5
10010144
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 710 mm
15.000
PP
RAL 7032
710
90
80
924
110
4.5
10015621
Mechanical
High
HoKa PP 90° branch outlet with sockets Ø 800 mm
25.000
PP
RAL 7032
800
90
80
1040
120
4.5
Vis komprimert visning (136 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Funken
- T-piece 90°
Order number
10002746
Shorttext
HoKa Branch outlet (T-piece) with sockets 90°
Siste endring
05.02.2025 09:21:08
Enhet
Nøkkelord
Branch outlet
Ventilation
fittings
sockets
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto