Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Breeches
Breech 45° - HoKa Breech with sockets 45° outlet
Funken
Ventilation fittings
Breeches
Breech 45° - HoKa Breech with sockets 45° outlet
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Breech 45° PP, inner diameter = 90 - 10003191(LOD=M-300)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Angle
W [°]
Length
L [mm]
Length
L1 [mm]
Tolerance Ø
T [mm]
Thickness
S [mm]
41
|
HoKa PE breeches piece 45° with sockets Ø 630 mm
42
|
HoKa PE breeches piece 45° with sockets Ø 700 mm
43
|
HoKa PE breeches piece 45° with sockets Ø 710 mm
44
|
HoKa PE breeches piece 45° with sockets Ø 800 mm
45
|
HoKa PE breeches piece 45° with sockets Ø 900 mm
46
|
HoKa PE breeches piece 45° with sockets Ø 1000 mm
47
|
HoKa PE breeches piece 45° with sockets Ø 1200 mm
48
|
HoKa PE breeches piece 45° with sockets Ø 1250 mm
49
|
HoKa PP breeches piece 45° with sockets Ø 75 mm
50
|
HoKa PP breeches piece 45° with sockets Ø 90 mm
51
|
HoKa PP breeches piece 45° with sockets Ø 110 mm
52
|
HoKa PP breeches piece 45° with sockets Ø 125 mm
53
|
HoKa PP breeches piece 45° with sockets Ø 140 mm
54
|
HoKa PP breeches piece 45° with sockets Ø 160 mm
55
|
HoKa PP breeches piece 45° with sockets Ø 180 mm
56
|
HoKa PP breeches piece 45° with sockets Ø 200 mm
57
|
HoKa PP breeches piece 45° with sockets Ø 225 mm
58
|
HoKa PP breeches piece 45° with sockets Ø 250 mm
10012799
Mechanical
High
HoKa PE breeches piece 45° with sockets Ø 600 mm
0.000
PE
black
600
45
60
200
4.5
6.0
10012800
Mechanical
High
HoKa PE breeches piece 45° with sockets Ø 630 mm
0.000
PE
black
630
45
70
200
4.5
6.0
10012801
Mechanical
High
HoKa PE breeches piece 45° with sockets Ø 700 mm
0.000
PE
black
700
45
70
250
4.5
6.0
10012802
Mechanical
High
HoKa PE breeches piece 45° with sockets Ø 710 mm
0.000
PE
black
710
45
80
250
4.5
6.0
10012803
Mechanical
High
HoKa PE breeches piece 45° with sockets Ø 800 mm
0.000
PE
black
800
45
80
300
4.5
8.0
10015574
Mechanical
High
HoKa PE breeches piece 45° with sockets Ø 900 mm
0.000
PE
black
900
45
90
300
4.5
8.0
10013285
Mechanical
High
HoKa PE breeches piece 45° with sockets Ø 1000 mm
53.000
PE
black
1000
45
100
350
5.0
10.0
10014077
Mechanical
High
HoKa PE breeches piece 45° with sockets Ø 1200 mm
0.000
PE
black
1200
45
120
350
5.0
12.0
10013286
Mechanical
High
HoKa PE breeches piece 45° with sockets Ø 1250 mm
0.000
PE
black
1250
45
130
350
5.0
12.0
10005850
Mechanical
High
HoKa PP breeches piece 45° with sockets Ø 75 mm
0.180
PP
RAL 7032
75
45
40
40
0.7
3.0
10003191
Mechanical
High
HoKa PP breeches piece 45° with sockets Ø 90 mm
0.240
PP
RAL 7032
90
45
40
40
0.9
3.0
10005851
Mechanical
High
HoKa PP breeches piece 45° with sockets Ø 110 mm
0.280
PP
RAL 7032
110
45
40
60
1.0
3.0
10012329
Mechanical
High
HoKa PP breeches piece 45° with sockets Ø 125 mm
0.350
PP
RAL 7032
125
45
40
60
1.2
3.0
10012330
Mechanical
High
HoKa PP breeches piece 45° with sockets Ø 140 mm
0.420
PP
RAL 7032
140
45
40
60
1.3
3.0
10012331
Mechanical
High
HoKa PP breeches piece 45° with sockets Ø 160 mm
0.660
PP
RAL 7032
160
45
40
60
1.5
3.0
10012332
Mechanical
High
HoKa PP breeches piece 45° with sockets Ø 180 mm
0.800
PP
RAL 7032
180
45
40
60
1.7
3.0
10012333
Mechanical
High
HoKa PP breeches piece 45° with sockets Ø 200 mm
0.720
PP
RAL 7032
200
45
40
80
1.8
3.0
10012334
Mechanical
High
HoKa PP breeches piece 45° with sockets Ø 225 mm
1.380
PP
RAL 7032
225
45
40
80
1.9
3.5
10003967
Mechanical
High
HoKa PP breeches piece 45° with sockets Ø 250 mm
1.400
PP
RAL 7032
250
45
40
80
2.0
3.5
Vis komprimert visning (100 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Funken
- Breech 45°
Order number
10003191
Shorttext
HoKa Breech with sockets 45° outlet
Siste endring
05.02.2025 09:20:45
Enhet
Nøkkelord
Breech
Breeches
Ventilation
fittings
outlet
sockets
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto