2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Control butterfly valve PP, inside diameter = 450 - 10000829(LOD=M-300)

Expand Table
EN
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Length
L [mm]
Length
L1 [mm]
13|HoKa PE damper prepared for using a motor Ø 600 mmwith sockets model 2 and lip-seal
14|HoKa PE damper prepared for using a motor Ø 630 mmwith sockets model 2 and lip-seal
15|HoKa PE damper prepared for using a motor Ø 700 mmwith sockets model 2 and lip-seal
16|HoKa PE damper prepared for using a motor Ø 710 mmwith sockets model 2 and lip-seal
17|HoKa PE damper prepared for using a motor Ø 800 mmwith sockets model 2 and lip-seal
18|HoKa PE damper prepared for using a motor Ø 900 mmwith sockets model 2 and lip-seal
19|HoKa PE damper prepared for using a motor Ø 1000 mmwith sockets model 2 and lip-seal
20|HoKa PE damper prepared for using a motor Ø 1200 mmwith sockets model 2 and lip-seal
21|HoKa PE damper prepared for using a motor Ø 1250 mmwith sockets model 2 and lip-seal
22|HoKa PP damper prepared for using a motor Ø 450 mmwith sockets model 2 and lip-seal
23|HoKa PP damper prepared for using a motor Ø 500 mmwith sockets model 2 and lip-seal
24|HoKa PP damper prepared for using a motor Ø 560 mmwith sockets model 2 and lip-seal
25|HoKa PP damper prepared for using a motor Ø 600 mmwith sockets model 2 and lip-seal
26|HoKa PP damper prepared for using a motor Ø 630 mmwith sockets model 2 and lip-seal
27|HoKa PP damper prepared for using a motor Ø 700 mmwith sockets model 2 and lip-seal
28|HoKa PP damper prepared for using a motor Ø 710 mmwith sockets model 2 and lip-seal
29|HoKa PP damper prepared for using a motor Ø 800 mmwith sockets model 2 and lip-seal
30|HoKa PP damper prepared for using a motor Ø 900 mmwith sockets model 2 and lip-seal
10014542
Mechanical
High
HoKa PE damper prepared for using a motor Ø 560 mmwith sockets model 2 and lip-seal
PE
black
560
70
410
10014895
Mechanical
High
HoKa PE damper prepared for using a motor Ø 600 mmwith sockets model 2 and lip-seal
PE
black
600
70
450
10014896
Mechanical
High
HoKa PE damper prepared for using a motor Ø 630 mmwith sockets model 2 and lip-seal
PE
black
630
70
480
10015195
Mechanical
High
HoKa PE damper prepared for using a motor Ø 700 mmwith sockets model 2 and lip-seal
PE
black
700
70
520
10015196
Mechanical
High
HoKa PE damper prepared for using a motor Ø 710 mmwith sockets model 2 and lip-seal
PE
black
710
80
530
10015197
Mechanical
High
HoKa PE damper prepared for using a motor Ø 800 mmwith sockets model 2 and lip-seal
PE
black
800
80
560
10012248
Mechanical
High
HoKa PE damper prepared for using a motor Ø 900 mmwith sockets model 2 and lip-seal
PE
black
900
90
650
10012249
Mechanical
High
HoKa PE damper prepared for using a motor Ø 1000 mmwith sockets model 2 and lip-seal
PE
black
1000
100
740
10012250
Mechanical
High
HoKa PE damper prepared for using a motor Ø 1200 mmwith sockets model 2 and lip-seal
PE
black
1200
120
960
10012251
Mechanical
High
HoKa PE damper prepared for using a motor Ø 1250 mmwith sockets model 2 and lip-seal
PE
black
1250
130
960
10000829
Mechanical
High
HoKa PP damper prepared for using a motor Ø 450 mmwith sockets model 2 and lip-seal
PP
RAL 7032
450
60
320
10013234
Mechanical
High
HoKa PP damper prepared for using a motor Ø 500 mmwith sockets model 2 and lip-seal
PP
RAL 7032
500
60
360
10013235
Mechanical
High
HoKa PP damper prepared for using a motor Ø 560 mmwith sockets model 2 and lip-seal
PP
RAL 7032
560
70
410
10013310
Mechanical
High
HoKa PP damper prepared for using a motor Ø 600 mmwith sockets model 2 and lip-seal
PP
RAL 7032
600
70
450
10015187
Mechanical
High
HoKa PP damper prepared for using a motor Ø 630 mmwith sockets model 2 and lip-seal
PP
RAL 7032
630
70
480
10015188
Mechanical
High
HoKa PP damper prepared for using a motor Ø 700 mmwith sockets model 2 and lip-seal
PP
RAL 7032
700
70
520
10015189
Mechanical
High
HoKa PP damper prepared for using a motor Ø 710 mmwith sockets model 2 and lip-seal
PP
RAL 7032
710
80
530
10015190
Mechanical
High
HoKa PP damper prepared for using a motor Ø 800 mmwith sockets model 2 and lip-seal
PP
RAL 7032
800
80
560
10013317
Mechanical
High
HoKa PP damper prepared for using a motor Ø 900 mmwith sockets model 2 and lip-seal
PP
RAL 7032
900
90
650
Vis komprimert visning (45 konfigurerbare produkter)
Order number10000829
ShorttextHoKa Control butterfly valve with sockets prepared for motor, with lip seal
Siste endring23.04.2025 12:27:02
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
Order Number10000829
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_PipeFitting
Family mechanical part typeValveBreaksInto