Comet
Series H
H-150 SAP - HPP - High Pressure Pumps H SERIES
Comet
Series H
H-150 SAP - HPP - High Pressure Pumps H SERIES
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
P231562H14280
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Piston Diameter
SD [mm]
Motor Engine
ME [rpm]
Gear Ratio
GR
Crankshaft
CS [rpm]
Flow rate
FLR [l/min - US gpm]
Pressure
PRS [bar - psi - MPa]
Power
PWR [HP - kW]
Mass
MS [kg - lb]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
P231552H14220
22
1500
2.9
517
47.2 - 12.5
1400 - 20300 - 140
166.3 - 122.3
400 - 882
P231562H14220
22
1800
3.6
502
45.7 - 12.1
1400 - 20300 - 140
161.2 - 118.6
400 - 882
P231552H14240
24
1500
2.9
517
56.1 - 14.8
1200 - 17400 - 120
169.6 - 124.7
400 - 882
P231562H14240
24
1800
3.6
502
54.4 - 14.4
1200 - 17400 - 120
164.5 - 121.0
400 - 882
P231552H14260
26
1500
2.9
517
65.9 - 17.4
1000 - 14500 - 100
165.9 - 122.0
400 - 882
P231562H14260
26
1800
3.6
502
63.9 - 16.9
1000 - 14500 - 100
160.8 - 118.3
400 - 882
P231552H14280
28
1500
2.9
517
76.4 - 20.2
830 - 12035 - 83
157.7 - 117.4
400 - 882
P231562H14280
28
1800
3.6
502
74.1 - 19.6
830 - 12035 - 83
154.8 - 113.9
400 - 882
P231552H14300
30
1500
2.9
517
87.7 - 23.2
750 - 10875 - 75
165.6 - 121.8
400 - 882
P231562H14300
30
1800
3.6
502
85.1 - 22.5
750 - 10875 - 75
160.6 -118.1
400 - 882
P231552H14320
32
1500
2.9
517
99.8 - 26.4
640 - 9280 - 64
160.8 - 118.3
400 - 882
P231562H14320
32
1800
3.6
502
96.8 - 25.6
640 - 9280 - 64
155.9 - 114.7
400 - 882
P231552H14350
35
1500
2.9
517
119.4 - 31.5
560 - 8120 - 56
168.3 - 123.8
400 - 882
P231562H14350
35
1800
3.6
502
115.8 - 30.6
560 - 8120 - 56
163.2 - 120.1
400 - 882
P231552H14400
40
1500
2.9
517
155.9 - 41.2
400 - 5800 - 40
157.0 - 115.5
400 - 882
P231562H14400
40
1800
3.6
502
151.2 - 39.9
400 - 5800 - 40
152.3 - 112.0
400 - 882
Vis komprimert visning (16 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Comet
- H-150 SAP
Order number
P231562H14280
Shorttext
HPP - High Pressure Pumps H SERIES
Siste endring
19.11.2020 16:07:34
Enhet