Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Inspection Bend 90° P1 - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Inspection Bend 90° P1 - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Inspec.bend_P1 230/90/0,5/316/BA/ICS25
Vertical Mode
Expand Table
Alle leverandørland/regioner
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
C [mm]
D1 [mm]
W1 [°]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
100824
4037494177310
ICS25
Inspec.bend_P1 80/90/0,5/316/BA/ICS25
Architecture
400
80
130
156
200
64
80
90
316
BA
1.61
100825
4037494177334
ICS25
Inspec.bend_P1 100/90/0,5/316/BA/ICS25
Architecture
400
100
150
155
199
64
100
90
316
BA
2.02
100826
4037494177358
ICS25
Inspec.bend_P1 130/90/0,5/316/BA/ICS25
Architecture
400
130
180
166
210
64
130
90
316
BA
2.68
100827
4037494177372
ICS25
Inspec.bend_P1 150/90/0,5/316/BA/ICS25
Architecture
400
150
200
186
230
64
150
90
316
BA
3.05
100828
4037494177396
ICS25
Inspec.bend_P1 180/90/0,5/316/BA/ICS25
Architecture
400
180
230
183
227
64
150
90
316
BA
3.68
100829
4037494177419
ICS25
Inspec.bend_P1 200/90/0,5/316/BA/ICS25
Architecture
400
200
250
188
232
64
150
90
316
BA
3.98
101300
4037494407783
ICS25
Inspec.bend_P1 230/90/0,5/316/BA/ICS25
Architecture
400
230
280
204
248
64
150
90
316
BA
3.86
100830
4037494177433
ICS25
Inspec.bend_P1 250/90/0,5/316/BA/ICS25
Architecture
400
250
300
212
256
64
150
90
316
BA
5.12
100831
4037494177457
ICS25
Inspec.bend_P1 300/90/0,5/316/BA/ICS25
Architecture
400
300
350
237
281
64
200
90
316
BA
6.74
100832
4037494177471
ICS25
Inspec.bend_P1 350/90/0,5/316/BA/ICS25
Architecture
400
350
400
264
308
64
200
90
316
BA
8.18
134935
4051921546432
ICS25
In.Bend_weld.P1 400/90/0,6/316/BA/ICS25
Architecture
400
400
450
290
330
64
250
90
316
BA
11.86
134936
4051921546449
ICS25
In.Bend_weld.P1 450/90/0,6/316/BA/ICS25
Architecture
400
450
500
460
498
64
250
90
316
BA
18.49
134937
4051921546456
ICS25
In.Bend_weld.P1 500/90/0,6/316/BA/ICS25
Architecture
400
500
550
471
509
64
250
90
316
BA
20.63
134938
4051921546463
ICS25
In.Bend_weld.P1 600/90/0,6/316/BA/ICS25
Architecture
400
600
650
482
520
64
250
90
316
BA
26.62
134939
4051921546470
ICS25
In.Bend_weld.P1 700/90/0,6/316/BA/ICS25
Architecture
400
700
750
504
542
64
250
90
316
BA
32.07
Vis komprimert visning (15 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Schiedel
- Inspection Bend 90° P1
Order number
Inspec.bend_P1 230/90/0,5/316/BA/ICS25
Shorttext
ICS 25
Siste endring
14.11.2025 10:17:06
Enhet
Nøkkelord
Bend
Inspection
Stainless steel
system
Klassifiseringer
By BIM categories
BIM_CHIMNEYS Chimneys
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSPHYPROP Physical Properties
Mass
3.86
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Double-wall flue gas line (construction element)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model