2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Sleev.ad.SW-ICS 150/120/0,6/316/BA/ICS25

Expand Table
Alle leverandørland/regioner
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
C [mm]
D1 [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
101169
4037494159460
ICS25
Sleev.ad.SW-ICS 130/130/0,6/316/BA/ICS25
Architecture
400
130
180
325
92
55
123
331
316
BA
1.30
101170
4037494159484
ICS25
Sleev.ad.SW-ICS 150/130/0,6/316/BA/ICS25
Architecture
400
150
200
325
92
55
123
331
316
BA
1.41
101171
4037494159491
ICS25
Sleev.ad.SW-ICS 150/150/0,6/316/BA/ICS25
Architecture
400
150
200
325
92
55
143
331
316
BA
1.49
101172
4037494159521
ICS25
Sleev.ad.SW-ICS 180/150/0,6/316/BA/ICS25
Architecture
400
180
230
325
92
55
143
331
316
BA
1.67
101173
4037494159545
ICS25
Sleev.ad.SW-ICS 180/180/0,6/316/BA/ICS25
Architecture
400
180
230
325
92
55
173
331
316
BA
1.81
101174
4037494159569
ICS25
Sleev.ad.SW-ICS 200/180/0,6/316/BA/ICS25
Architecture
400
200
250
325
92
55
173
330
316
BA
1.92
101175
4037494159576
ICS25
Sleev.ad.SW-ICS 200/200/0,6/316/BA/ICS25
Architecture
400
200
250
325
92
55
193
331
316
BA
2.03
104479
4037494931943
ICS25
Sleev.ad.SW-ICS 130/100/0,6/316/BA/ICS25
Architecture
400
130
180
325
92
55
93
325
316
BA
1.25
104480
4037494931950
ICS25
Sleev.ad.SW-ICS 130/120/0,6/316/BA/ICS25
Architecture
400
130
180
325
92
55
113
330
316
BA
1.33
104481
4037494159477
ICS25
Sleev.ad.SW-ICS 130/150/0,6/316/BA/ICS25
Architecture
400
150
180
325
92
55
143
325
316
BA
1.39
104482
4037494931967
ICS25
Sleev.ad.SW-ICS 150/120/0,6/316/BA/ICS25
Architecture
400
150
200
325
92
55
113
325
316
BA
1.36
104483
4037494159507
ICS25
Sleev.ad.SW-ICS 150/160/0,6/316/BA/ICS25
Architecture
400
160
200
325
92
55
153
325
316
BA
1.55
104484
4037494159514
ICS25
Sleev.ad.SW-ICS 150/180/0,6/316/BA/ICS25
Architecture
400
180
200
325
92
55
173
325
316
BA
1.69
104485
4037494159538
ICS25
Sleev.ad.SW-ICS 180/160/0,6/316/BA/ICS25
Architecture
400
160
230
325
92
55
153
330
316
BA
1.70
104486
4037494159552
ICS25
Sleev.ad.SW-ICS 180/200/0,6/316/BA/ICS25
Architecture
400
200
230
325
92
55
193
325
316
BA
1.93
137877
4051921552600
ICS25
Sleev.ad.SW-ICS 100/80/0,6/316/BA/ICS25
Architecture
400
100
150
325
92
55
73
325
316
BA
0.98
132178
4051921473264
ICS25
Sleev.ad.SW-ICS130/80/0,6/316/BA/ICS25
Architecture
400
80
180
325
92
55
73
325
316
BA
1.07
146734
4051921638212
ICS25
Sleev.ad.SW-ICS 150/80/0,6/316/BA/ICS25
Architecture
400
150
200
325
92
55
73
325
316
BA
1.19
146735
4051921638229
ICS25
Sleev.ad.SW-ICS 150/100/0,6/316/BA/ICS25
Architecture
400
150
200
325
92
55
93
325
316
BA
1.26
Vis komprimert visning (25 konfigurerbare produkter)
Order numberSleev.ad.SW-ICS 150/120/0,6/316/BA/ICS25
ShorttextICS 25
Siste endring14.11.2025 10:17:07
Enhet

Klassifiseringer

By BIM categories

BIM_CHIMNEYS Chimneys

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model