2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Tee 230/45/0,5/316/BA/ICS25

Expand Table
Alle leverandørland/regioner
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
C [mm]
W1 [°]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
100852
4037494166161
ICS25
Tee 100/45/0,5/316/BA/ICS25
Architecture
400
100
150
359
245
245
45
400
316
BA
2.47
114914
4037494919477
ICS25
Tee 100/45/0,5/316/BA/ICS25
Architecture
400
100
150
355
246
245
45
400
316
BA
2.47
100853
4037494166178
ICS25
Tee 130/45/0,5/316/BA/ICS25
Architecture
400
130
180
456
329
329
45
500
316
BA
4.11
116671
4037494919484
ICS25
Tee 130/45/0,5/316/BA/ICS25
Architecture
400
130
180
455
328
328
45
500
316
BA
4.11
100854
4037494166185
ICS25
Tee 150/45/0,5/316/BA/ICS25
Architecture
400
150
200
456
329
329
45
500
316
BA
4.63
117052
4037494919491
ICS25
Tee 150/45/0,5/316/BA/ICS25
Architecture
400
150
200
455
329
328
45
500
316
BA
4.63
100855
4037494166192
ICS25
Tee 180/45/0,5/316/BA/ICS25
Architecture
400
180
230
472
340
340
45
500
316
BA
5.37
117406
4037494919507
ICS25
Tee 180/45/0,5/316/BA/ICS25
Architecture
400
180
230
455
322
325
45
500
316
BA
5.37
100856
4037494166208
ICS25
Tee 200/45/0,5/316/BA/ICS25
Architecture
400
200
250
530
376
376
45
575
316
BA
6.80
101301
4037494494783
ICS25
Tee 230/45/0,5/316/BA/ICS25
Architecture
400
230
280
543
401
401
45
575
316
BA
7.79
118345
4037494919521
ICS25
Tee 230/45/0,5/316/BA/ICS25
Architecture
400
230
280
530
393
390
45
575
316
BA
7.79
100857
4037494166215
ICS25
Tee 250/45/0,5/316/BA/ICS25
Architecture
400
250
300
572
426
426
45
605
316
BA
8.61
118527
4037494919538
ICS25
Tee 250/45/0,5/316/BA/ICS25
Architecture
400
250
300
560
413
410
45
605
316
BA
8.61
100858
4037494166222
ICS25
Tee 300/45/0,5/316/BA/ICS25
Architecture
400
300
350
641
484
484
45
668
316
BA
11.53
100859
4037494166239
ICS25
Tee 350/45/0,5/316/BA/ICS25
Architecture
400
350
400
712
545
545
45
742
316
BA
14.78
100860
4037494166246
ICS25
Tee 400/45/1/316/BA/ICS25
Architecture
400
400
450
815
615
615
45
860
316
BA
19.52
100861
4037494166253
ICS25
Tee 450/45/1/316/BA/ICS25
Architecture
400
450
500
885
675
675
45
930
316
BA
21.49
100862
4037494166260
ICS25
Tee 500/45/1/316/BA/ICS25
Architecture
400
500
550
955
735
735
45
1000
316
BA
26.09
100863
4037494166284
ICS25
Tee 600/45/1/316/BA/ICS25
Architecture
400
600
650
1100
855
855
45
1145
316
BA
36.86
Vis komprimert visning (27 konfigurerbare produkter)
Order number118345
ShorttextICS 25
Siste endring14.11.2025 10:17:08
Enhet

Klassifiseringer

By BIM categories

BIM_CHIMNEYS Chimneys

By Functionality

BYFUNC_CONVEYING Conveying

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

22-20-02-02 Double-wall flue gas line (construction element)

ECLASS 8.0

22-20-02-02 Double-wall flue gas line (construction element)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model