Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Terminal (not overhead line, accessories)
1052100000 - KISC M3X5
Weidmüller
...
Terminal (not overhead line)
Terminal (not overhead line, accessories)
1052100000 - KISC M3X5
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1052100000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Type of accessory
AAB382
Design
BAB888
Mass
AAF040 [kg]
1
1052100000
KISC M3X5
Mounting screw (Terminal) 3.00 mm, Steel, Depth: 4.8 mm, Width: 4.8 mm, Height: 5 mm
The mounting screw ensures the safe contacting the connector to the current rail.
4008190125332
Weidmueller Group
Screw
Fastening parts/kit
0.000
Vis komprimert visning (1 produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Weidmüller
- 1052100000
Order number
1052100000
Shorttext
KISC M3X5
Siste endring
23.06.2025 20:15:17
Enhet
Nøkkelord
Electric engineering
Electrical installation
Terminal
automation
device
overhead
overhead line
process control engineering
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-14-11-92 Terminal (not overhead line, accessories)
ECLASS 12.0
27-14-11-92 Terminal (not overhead line, accessories)
Screw
Screw
Fastening parts/kit
Fastening parts/kit
ETIM 10.0
EC002848 Accessories/spare parts for terminals