Weidmueller 2934190000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
type of mounting
AAB451
suitable for outside installation
AAB644
suitable for metric installation
AAB681
1
2934190000
KLIPPON K75
Metal housing, Width: 330 mm, Height: 230 mm, Depth: 181 mm, untreated, Flange plate: No, M6 torx stainless steel screws with slot
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
4099986682429
Weidmueller Group
wall/floor
Yes
Yes
Vis komprimert visning (1 produkt)
Order number2934190000
ShorttextKLIPPON K75
Siste endring23.06.2025 20:17:21
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-01-01 Electrical cabinet, Empty enclosures

ECLASS 13.0

27-18-01-01 Electrical cabinet, Empty enclosures

ECLASS 12.0

27-18-01-01 Electrical cabinet, Empty enclosures
wall/floorwall/floor
YesYes
YesYes
NoNo
NoNo
NoNo
NoNo
IK09IK09
NoNo
YesYes
NEMA 4NEMA 4
SilverSilver
aluminumaluminum
NoNo
YesYes
Material combinationsMaterial combinations
NoNo
untreateduntreated
IP66IP66

ETIM 10.0

EC000261 Enclosure/cabinet (empty)

ETIM 9.0

EC000261 Enclosure/cabinet (empty)

ETIM 8.0

EC000261 Enclosure/cabinet (empty)