2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 8000109889

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
suitable for outside installation
AAB644
suitable for metric installation
AAB681
ventilation door present
AAB770
1
8000109889
KTB QL 353515 S4E3
Metal housing, Width: 350 mm, Height: 350 mm, Depth: 150 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
4099986759848
Weidmueller Group
Yes
Yes
No
Vis komprimert visning (1 produkt)
Order number8000109889
ShorttextMetal housing, Width: 350 mm, Height: 350 mm, Depth: 150 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10
LongtextMetal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
Siste endring23.06.2025 20:17:35
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
Customs Tariff Number94032080
Description longMetal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
Description shortMetal housing, Width: 350 mm, Height: 350 mm, Depth: 150 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10
GTIN-Code4099986759848
Order Number8000109889
Product websitehttps://eshop.weidmueller.com/p/8000109889
Use Casehttps://eshop.weidmueller.com/p/8000109889
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-01-01 Electrical cabinet, Empty enclosures
Product typeKTB QL 353515 S4E3
GTIN4099986759848
product article number of manufacturer8000109889
Manufacturer nameWeidmueller Group
BrandKlippon®
address of additional linkhttps://eshop.weidmueller.com/p/8000109889
Assembly on floor is possibleNo
Wall assembly possibleYes

ECLASS 13.0

27-18-01-01 Electrical cabinet, Empty enclosures
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
EMC design presentNo
back door presentNo
impact strengthIK09
wall build in possibleYes
Product typeKTB QL 353515 S4E3
GTIN4099986759848
product article number of manufacturer8000109889
Manufacturer nameWeidmueller Group
BrandKlippon®
Number of doors front1
Number of locks2
address of additional linkhttps://eshop.weidmueller.com/p/8000109889
Color number according to RAL7001
Degree of protection (NEMA)NEMA 3
height361
colorSilver
depth159.8
materialstainless steel - 1.4404
Assembly on floor is possibleNo
Wall assembly possibleYes
width431
MaterialStainless steel
Mounting plate presentNo
SurfaceOther
degree of protectionIP66

ECLASS 12.0

27-18-01-01 Electrical cabinet, Empty enclosures
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
EMC design presentNo
back door presentNo
customs tariff number (TARIC)94032080
impact strengthIK09
wall build in possibleYes
Product typeKTB QL 353515 S4E3
GTIN4099986759848
product article number of manufacturer8000109889
Manufacturer nameWeidmueller Group
BrandKlippon®
Number of doors front1
Number of locks2
address of additional linkhttps://eshop.weidmueller.com/p/8000109889
Color number according to RAL7001
Degree of protection (NEMA)NEMA 3
height361
colorSilver
depth159.8
materialstainless steel - 1.4404
Assembly on floor is possibleNo
Wall assembly possibleYes
width431
MaterialStainless steel
Mounting plate presentNo
SurfaceOther
degree of protectionIP66

ETIM 10.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor installationYes
Suitable for metrical mountingYes
With ventilation doorNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
Suitable for wall built-inYes
Number of doors1
Number of locks2
RAL-number7001
Degree of protection (NEMA)NEMA 3
Height361
ColourSilver
Depth159.8
Materialstainless steel - 1.4404
Width431
Material qualityStainless steel
With mounting plateNo
Surface finishingOther
Degree of protection (IP)IP66

ETIM 9.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor set-upYes
Suitable for metrical mountingYes
With ventilation doorNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
Suitable for wall built-inYes
Number of doors1
Number of locks2
RAL-number7001
Degree of protection (NEMA)NEMA 3
Height361
ColourSilver
Depth159.8
Materialstainless steel - 1.4404
Width431
Material qualityStainless steel
With mounting plateNo
Surface finishingOther
Degree of protection (IP)IP66

ETIM 8.0

EC000261 Enclosure/cabinet (empty)