Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
30_spring
LN03 - Torsion spring
HEFA
30_spring
LN03 - Torsion spring
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LN03AB-D6-n5-d1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
LX
texture of material
TOM
Direction of rotation
DOR
angle
JD
internal diameter D
D [mm]
Number of turns N
N [mm]
Wire diameter(d)
DD [mm]
Arm length L·R
LR [mm]
Spring constant (torque)N·mm/deg
THCS
Maximum use angle deg(degree)
SYZDJD
INFOTEXT
INFOTEXT
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
LN03AB-D5-n4-d0.8
LN03AB
Torsion spring
SUS304-WPB
Sinistral
135°
5
4
0.8
50
0.7108
41
website
LN03AB-D5-n5-d0.6
LN03AB
Torsion spring
SUS304-WPB
Sinistral
135°
5
5
0.6
50
0.1933
73
website
LN03AB-D5-n5-d0.8
LN03AB
Torsion spring
SUS304-WPB
Sinistral
135°
5
5
0.8
50
0.5931
53
website
LN03AB-D6-n2-d0.6
LN03AB
Torsion spring
SUS304-WPB
Sinistral
135°
6
2
0.6
60
0.3224
36
website
LN03AB-D6-n2-d0.8
LN03AB
Torsion spring
SUS304-WPB
Sinistral
135°
6
2
0.8
60
0.9981
25
website
LN03AB-D6-n3-d0.6
LN03AB
Torsion spring
SUS304-WPB
Sinistral
135°
6
3
0.6
60
0.2436
52
website
LN03AB-D6-n3-d0.8
LN03AB
Torsion spring
SUS304-WPB
Sinistral
135°
6
3
0.8
60
0.7523
36
website
LN03AB-D6-n4-d0.8
LN03AB
Torsion spring
SUS304-WPB
Sinistral
135°
6
4
0.8
60
0.6037
48
website
LN03AB-D6-n4-d1
LN03AB
Torsion spring
SUS304-WPB
Sinistral
135°
6
4
1.0
60
1.4394
40
website
LN03AB-D6-n5-d0.8
LN03AB
Torsion spring
SUS304-WPB
Sinistral
135°
6
5
0.8
60
0.5041
61
website
LN03AB-D6-n5-d1
LN03AB
Torsion spring
SUS304-WPB
Sinistral
135°
6
5
1.0
60
1.2008
50
website
LN03BB-D2-n2-d0.2
LN03BB
Torsion spring
SUS304-WPB
Dextral
135°
2
2
0.2
20
0.0119
40
website
LN03BB-D2-n2-d0.3
LN03BB
Torsion spring
SUS304-WPB
Dextral
135°
2
2
0.3
20
0.0586
25
website
LN03BB-D2-n3-d0.2
LN03BB
Torsion spring
SUS304-WPB
Dextral
135°
2
3
0.2
20
0.009
58
website
LN03BB-D2-n3-d0.3
LN03BB
Torsion spring
SUS304-WPB
Dextral
135°
2
3
0.3
20
0.0441
36
website
LN03BB-D2-n4-d0.3
LN03BB
Torsion spring
SUS304-WPB
Dextral
135°
2
4
0.3
20
0.0354
50
website
LN03BB-D2-n4-d0.4
LN03BB
Torsion spring
SUS304-WPB
Dextral
135°
2
4
0.4
20
0.108
36
website
LN03BB-D2-n5-d0.3
LN03BB
Torsion spring
SUS304-WPB
Dextral
135°
2
5
0.3
20
0.0295
60
website
LN03BB-D2-n5-d0.4
LN03BB
Torsion spring
SUS304-WPB
Dextral
135°
2
5
0.4
20
0.09
45
website
Vis komprimert visning (240 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
HEFA
- LN03
Shorttext
Torsion spring
Siste endring
19.03.2025 09:16:19
Enhet
Nøkkelord
Torsion spring
Klassifiseringer
CNS
CNSERPBASE Object Properties