Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
CATCHES, LATCHES AND FASTENERS
MAGNETIC CATCHES
MC-IS4F - MAGNETIC CATCH
Sugatsune
...
CATCHES, LATCHES AND FASTENERS
MAGNETIC CATCHES
MC-IS4F - MAGNETIC CATCH
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 140-050-519 MC-IS4FWTP
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Colour
COLOUR
Body Material
BODYMATERIAL
Weight
WEIGHT [g]
DIGITALBOOK
1
2
140-050-519
MC-IS4FWTP
4510932017817
Standard
Round
24.5
2.5
14
14
16.6
White/Ivory
Polyamide (PA)
7.7
Link
140-050-520
MC-IS4FBLP
4510932017824
Standard
Round
24.5
2.5
14
14
16.6
White/Ivory
Polyamide (PA)
7.7
Link
Vis komprimert visning (2 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Sugatsune
- MC-IS4F
Shorttext
MAGNETIC CATCH
Siste endring
20.10.2025 13:44:39
Enhet
Nøkkelord
CATCHES
Component
FASTENERS
Hardware
Industrial
LATCHES
MAGNETIC CATCHES
Magnetic Catch
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties