2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Béné Inox 652373-6550

Expand Table
EN
1/5
Référence
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
F1 [Pouces]
F2 [Pouces]
L1 [mm]
L2 [mm]
S [mm]
POIDS [kg]
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
652373-4025
Gaz
Inox 316 L
40-25
1"1/2
1"
31
20
50
0.30
652373-4032
Gaz
Inox 316 L
40-32
1"1/2
1"1/4
31
20
50
0.30
652373-5015
Gaz
Inox 316 L
50-15
2"
1/2"
33
22
65
0.70
652373-5020
Gaz
Inox 316 L
50-20
2"
3/4"
33
22
65
0.34
652373-5025
Gaz
Inox 316 L
50-25
2"
1"
33
22
65
0.34
652373-5032
Gaz
Inox 316 L
50-32
2"
1"1/4
33
22
65
0.34
652373-5040
Gaz
Inox 316 L
50-40
2"
1"1/2
33
22
65
0.34
652373-6525
Gaz
Inox 316 L
65-25
2"1/2
1"
37
25
80
1.15
652373-6532
Gaz
Inox 316 L
65-32
2"1/2
1"1/4
37
25
80
1.15
652373-6540
Gaz
Inox 316 L
65-40
2"1/2
1"1/2
37
25
80
1.15
652373-6550
Gaz
Inox 316 L
65-50
2"1/2
2"
37
25
80
1.15
652373-8050
Gaz
Inox 316 L
80-50
3"
2"
42
30
90
1.40
652373-8065
Gaz
Inox 316 L
80-65
3"
2"1/2
42
30
90
1.40
652373-10050
Gaz
Inox 316 L
100-50
4"
2"
50
35
115
2.70
652373-10065
Gaz
Inox 316 L
100-65
4"
2"1/2
50
35
115
2.44
652373-10080
Gaz
Inox 316 L
100-80
4"
3"
50
35
115
1.83
652373-125100
Gaz
Inox 316 L
125-100
5"
4"
60
40
142
2.89
652375-86
NPT
Inox 316 L
8-6
1/4"
1/8"
17
11
17
0.01
652375-106
NPT
Inox 316 L
10-6
3/8"
1/8"
17
11
19
0.01
Vis komprimert visning (63 produkter)
Order numberBéné Inox 652373-6550
ShorttextMale / female reducer - Stainless steel 316L
Siste endring05.02.2021 14:29:19
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties