2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Béné Inox 652983-25

Expand Table
EN
1/5
Référence
REF
DN
DNP [pouces]
D [mm]
ISO 7/1
F1 [pouces]
ISO 228-1
F2 [pouces]
L1 [mm]
L2 [mm]
L3 [mm]
S [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
10
652983-8
8
1/4"
8.0
1/4"
1/4"
26
11
12
17
0,025
652983-10
10
3/8"
10.0
3/8"
3/8"
26
11
12
21
0,037
652983-15
15
1/2"
15.0
1/2"
1/2"
33
14
16
24
0,053
652983-20
20
3/4"
20.0
3/4"
3/4"
35
15
17
30
0,079
652983-25
25
1"
25.0
1"
1"
41
18
20
38
0,150
652983-32
32
1" 1/4
32.0
1" 1/4
1" 1/4
45
19
22
46
0,222
652983-40
40
1" 1/2
38.0
1" 1/2
1" 1/2
46
20
22
55
0,323
652983-50
50
2"
50.0
2"
2"
55
21
27
65
0,462
652983-65
65
2" 1/2
65.0
2" 1/2
2" 1/2
58
23
31
85
0,734
652983-80
80
3"
78.0
3"
3"
62
24
34
95
0,803
Vis komprimert visning (10 produkter)
Order numberbene_inox_652983-25
ShorttextMale BSPP / Female BSP adapter - Stainlees steel 316L
Siste endring13.05.2024 07:06:42
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties