Weidmueller 8948610000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
nominal load current
AAI841 [A]
nominal voltage (at AC)
AAI847 [V]
nominal voltage (at DC)
AAI848 [V]
1
8948610000
MCZ OVP HF 12V 0,3A
Surge voltage arrester (data networks/MCR-technology) Surge protection for measurement and control, analogue, Number of signals: 1, AC/DC, 13 V, 12 V, 0.5 A, Terminal
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
4032248738861
Weidmueller Group
0.500
13
12
Vis komprimert visning (1 produkt)
Order number8948610000
ShorttextMCZ OVP HF 12V 0,3A
Siste endring23.06.2025 20:17:08
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-17-90-90 Lightning protection (other, not specified)

ECLASS 12.0

27-17-90-90 Lightning protection (other, not specified)
GermanyGermany
MiscellaneousMiscellaneous

ETIM 10.0

EC000381 Lightning current arrester for power supply systems