2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Emile Maurin 622198X12

Expand Table
1/5
Reference
REF
DXL
Matière
MAT
Nominal diameter
D [mm]
Length
L [mm]
Width across flats
S [mm]
Diameter of the head
DK [mm]
Height of the head
K [mm]
B [mm]
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
622196X20
6x20
Acier inoxydable A2
6
20
5
10.0
4.0
18
622196X25
6x25
Acier inoxydable A2
6
25
5
10.0
4.0
18
622196X30
6x30
Acier inoxydable A2
6
30
5
10.0
4.0
18
622196X35
6x35
Acier inoxydable A2
6
35
5
10.0
4.0
18
622196X40
6x40
Acier inoxydable A2
6
40
5
10.0
4.0
18
622196X50
6x50
Acier inoxydable A2
6
50
5
10.0
4.0
18
622196X60
6x60
Acier inoxydable A2
6
60
5
10.0
4.0
18
622196X70
6x70
Acier inoxydable A2
6
70
5
10.0
4.0
18
622196X80
6x80
Acier inoxydable A2
6
80
5
10.0
4.0
18
622198X10
8x10
Acier inoxydable A2
8
10
6
13.0
5.0
L
622198X12
8x12
Acier inoxydable A2
8
12
6
13.0
5.0
L
622198X16
8x16
Acier inoxydable A2
8
16
6
13.0
5.0
L
622198X20
8x20
Acier inoxydable A2
8
20
6
13.0
5.0
L
622198X25
8x25
Acier inoxydable A2
8
25
6
13.0
5.0
22
622198X30
8x30
Acier inoxydable A2
8
30
6
13.0
5.0
22
622198X35
8x35
Acier inoxydable A2
8
35
6
13.0
5.0
22
622198X40
8x40
Acier inoxydable A2
8
40
6
13.0
5.0
22
622198X50
8x50
Acier inoxydable A2
8
50
6
13.0
5.0
22
622198X60
8x60
Acier inoxydable A2
8
60
6
13.0
5.0
22
Vis komprimert visning (71 produkter)
ShorttextVis à tête cylindrique réduite 6 pans creux avec trou de guidage - DIN 912 - Inox A2
Siste endring30.07.2020 06:54:40
Enhet

Klassifiseringer

By Functionality

BYFUNC_FIXING Fixing
BYFUNC_SCREWING Screwing

ECLASS 14.0

23-11-01-02 Machine screw, flat washer face, internal drive
23-11-01-01 Machine screw, flat washer face, external drive

ECLASS 11.1

23-11-01-02 Machine screw, flat washer face, internal drive

ECLASS 5.0

23-11-01-02 02
Diamètre de tête13.0 mm
Diamètre nominal de file8 mm
Pas de filetage1.250 mm
Hauteur de tête5.0 mm
Longueur12 mm
Ouverture de clé6 mm

ETIM 10.0

EC003861 Bolt

ETIM 7.0

EC002356 Hexagon socket head screw
Compare multiple parts
Add at least 2 products with