8570-145

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Finish
FIN
Length Type Selection
LS
L Length
L [INCH]
A
A [INCH]
B
B [INCH]
C
C [INCH]
D
D [INCH]
E
E [INCH]
F
F [INCH]
Weight
W [lbs.]
1
8570
6105-T5 Aluminum
Clear Anodize
Stock Length
145.000
0.420
0.240
0.710
0.600
0.181
0.950
.283
Vis komprimert visning (1 konfigurerbart produkt)
Order number8570
ShorttextPanel Stiffener Profiles with Handle
Siste endring09.11.2023 07:08:27
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties