Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Industrie
Accessoires de tuyauterie (Série 52)
Accessoires de tuyauterie filetés
Modèle 5223 - Parallel nipple length 200 mm - Stainless steel 316 L
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
...
Modèle 5223 - Parallel nipple length 200 mm - Stainless steel 316 L
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 452814-15
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Référence
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
D [mm]
F [Pouces]
POIDS [kg]
1
2
3
4
5
6
7
8
9
452814-6
Gaz
Inox 316
6
6.3
1/8"
0.06
452814-8
Gaz
Inox 316
8
9.7
1/4"
0.06
452814-10
Gaz
Inox 316
10
13.1
3/8"
0.10
452814-15
Gaz
Inox 316
15
16.3
1/2"
0.10
452814-20
Gaz
Inox 316
20
21.9
3/4"
0.20
452814-25
Gaz
Inox 316
25
27.7
1"
0.30
452814-32
Gaz
Inox 316
32
36.4
1"1/4
0.36
452814-40
Gaz
Inox 316
40
42.3
1"1/2
0.42
452814-50
Gaz
Inox 316
50
53.3
2"
0.58
Vis komprimert visning (9 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 5223
Order number
Béné Inox 452814-15
Shorttext
Parallel nipple length 200 mm - Stainless steel 316 L
Siste endring
05.02.2021 14:29:19
Enhet
Nøkkelord
Industry
Length
Model
Parallel
Piping
Range
Threaded pipe
accessories
fittings
pipes
stainless steel
valves
Klassifiseringer
CNS
CNSERPBASE Object Properties