Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.20 Dowel pins
BN 31114 Parallel pins, A1 / A2
BN 31114 - Parallel pins (ISO 2338; ~DIN 7), stainless steel A1 / A2
Bossard Catalog
...
BN 31114 Parallel pins, A1 / A2
BN 31114 - Parallel pins (ISO 2338; ~DIN 7), stainless steel A1 / A2
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 31114 9079230 parallel pin 1x4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Nominal diameter (d1)
D [mm]
Tolerance
TOL
Nominal length
L [mm]
Point height ~ (c)
A [mm]
1
|
1x4
2
|
1x5
3
|
1x6
4
|
1x8
5
|
1x10
6
|
1x12
7
|
1.5x4
8
|
1.5x5
9
|
1.5x6
10
|
1.5x8
11
|
1.5x10
12
|
1.5x12
9079230
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
m6
4
0.200
9079231
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
m6
5
0.200
9079232
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
m6
6
0.200
9079233
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
m6
8
0.200
9079234
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
m6
10
0.200
9079235
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
m6
12
0.200
9079236
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
m6
4
0.300
9079237
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
m6
5
0.300
9079238
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
m6
6
0.300
9079239
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
m6
8
0.300
9079240
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
m6
10
0.300
9079241
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
m6
12
0.300
Vis komprimert visning (119 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Bossard Catalog
- BN 31114
Order number
9079230
Shorttext
Parallel pins (ISO 2338; ~DIN 7), stainless steel A1 / A2
Siste endring
10.03.2025 09:14:33
Enhet